Mechanical Pressure Switch

Click on the series name to display the catalog.   Click on the to search the CAD data.

Compact Pressure Switch IS


Download a PDF file.
PDF 1  (81.9kB)
Series/CAD Set Pressure
IS1000  0.1 to 0.4MPa
Features Compact and light weight mechanical pressure switch

Pneumatic Pressure Switch IS


Download a PDF file.
PDF 1  (102.4kB)
Series/CAD Set Pressure
IS3000  0.1 to 0.7MPa
Features Available for micro-load

General Purpose Pressure Switch ISG


Download a PDF file.
PDF 1  (133.1kB)
Series/CAD Set Pressure
ISG11 * ,21 *  0.02 to 0.3MPa
ISG12 * ,22 *  0.05 to 0.7MPa
ISG13 * ,23 *  0.1 to 1.0MPa
ISG19 * ,29 *  -10 to 100kPa
Features For various fluids and waterproof

Vacuum Switch Diaphragm Style ZSM


Download a PDF file.
PDF 1  (92.2kB)
Series/CAD Set Pressure
ZSM1-115·121  -27 to -80kPa
Features Possible to be mounted on ejector system ZM series

 
 
AllProducts!
mechapressure.htm