Download a PDF file. PDF 1 (2.27 MB) |
| Series/CAD |
Type |
Ion generation method |
Output emitting electricity |
Ion balance |
| Ionizer |
IZS30  |
Bar type |
Corona discharge type |
±6000V |
±30V or less |
| Features |
Discharge time 0.3 seconds. With surface potential sensor Measures the polarity of a discharged object, as well as the amount of charged electricity. Continuously emits ions of reversed polarity to charged objects. |
|