Digital Pressure Switch

Click on the series name to display the catalog.   Click on the to search the CAD data.

High Accuracy Digital Pressure Switch ZSE/ISE
With 2 Color Display



Download a PDF file.
PDF 1  (1.3 MB)
Series/CAD Set Pressure
ZSE30/ISE30  ZSE30: -101 to 101kPa
ISE30: -0.1 to 1MPa
Features High precision and high resolution

High Accuracy Digital Pressure Switch ZSE/ISE


Download a PDF file.
PDF 1  (1.02 MB)
Series/CAD Set Pressure
ZSE40/ISE40  ZSE40 (Vacuum pressure):
10 to -101.3 kPa
ZSE40F (Compound pressure):
-100 to 100 kPa
ISE40 (Positive pressure)
-0.1 to 1.0 MPa
Features High precision and high resolution

Digital Pressure Switch ZSE/ISE


Download a PDF file.
PDF 1  (1.41 MB)
Series/CAD Set Pressure
ZSE50F,/ISE50  -100 to 100kPa
-0.1 to 1MPa
Features Possible to detect pressures of various fruids

Digital Pressure Switch ZSE/ISE


Download a PDF file.
PDF 1  (389.1kB)
Series/CAD Set Pressure
ZSE60F/ISE60  -100 to 100kPa
-0.1 to 1MPa
Features Suitable for atmospheric pressure detection for load lock chamber in semiconductor production equipment

2-color Digital Pressure Switch ISE


Download a PDF file.
PDF 1  (829.4kB)
Series/CAD Set Pressure
ISE70/75/75H  ISE70: -1 to 1 MPa
ISE75: 0.4 to 10 MPa
ISE75H: 0.5 to 15 MPa
Features IP67 structure
Withstand pressure: 3x Rated pressure

Digital Pressure Switch with Backlight ZSE/ISE


Catalogue is nothing.
Series/CAD Set Pressure
ZSE5B•ISE5B  -100 to 100 kPa
-0.1 to 1 MPa
Features Possible to detect pressures of various fruids

Digital Pressure Switch ISE


Catalogue is nothing.
Series/CAD Set Pressure
ZSE6B•ISE6B  -100 to 100 kPa
-0.1 to 1 MPa
Features Suitable for atmospheric pressure detection for load lock chamber in semiconductor production equipment

Air Pressure Sensor PSE


Download a PDF file.
PDF 1  (3.15 MB)
Series/CAD Set Pressure
PSE530  -101 to 101kPa
0 to 101kPa
0 to -101kPa
0 to 1MPa
Features High precision and high resolution

Multi-channel controller PSE


Download a PDF file.
PDF 1  (3.15 MB)
Series/CAD Set Pressure
PSE200  -101 to 101kPa
-10 to 101kPa
10 to -101kPa
-0.1 to 1MPa
Features One controller can control the pressure to 4 units.

Pressure Sensor PSE


Download a PDF file.
PDF 1  (3.15 MB)
Series/CAD Pressure Range
PSE540  0 to 1 MPa
0 to -101 kPa
-100 to 100 kPa
Features Compact and lightweight

Low Differential Pressure Sensor PSE


Download a PDF file.
PDF 1  (3.15 MB)
Series/CAD Pressure Range
PSE550  0 to 2 kPa
Features Low differential pressure sensor

Pressure Sensor for General Fluids PSE


Download a PDF file.
PDF 1  (3.15 MB)
Series/CAD Operating Pressure Range
PSE560  0 to 1MPa
0 to -101kPa
-100 to 100kPa
0 to 500kPa
Features Pressure Sensor for General Fluids

Pressure Sensor PSE


Catalogue is nothing.
Series/CAD Operating Pressure Range
PSE510  0 to 100kPa
0 to 1MPa
0 to -101kPa
Features air pressure sensor

Controller PSE


Download a PDF file.
PDF 1  (3.15 MB)
Series/CAD Operating Pressure Range
PSE300  -101 to 101 kPa
10 to -101 kPa
-10 to 100 kPa
-0.1 to 1 MPa
-50 to 500 kPa
-0.2 to 2 kPa
Features Available with analog output

Controller PSE


Catalogue is nothing.
Series Operating Pressure Range
PSE100  -10 to 100kPa
-0.1 to 1MPa
-101 to 10kPa
Features Controller with large 4 digit LED display for easy reading

LCD Readout Digital Pressure Switch ZSE/ISE


Download a PDF file.
PDF 1  (235.5kB)
Series/CAD Set Pressure
ZSE3/ISE3  0 to 98kPa
0 to 0.98MPa
0 to -101kPa
Features Digital indicator is easier to set pressure

Compact Pressure Switch ZSE/ISE


Download a PDF file.
PDF 1  (194.6kB)
Series/CAD Set Pressure
ZSE1/ISE1  0 to 100kPa
0 to 1MPa
0 to -101kPa
Features Can be mounted on ejector system ZM series

Compact Pressure Switch ZSE/ISE


Download a PDF file.
PDF 1  (194.6kB)
Series/CAD Set Pressure
ZSE2/ISE2  0 to 100kPa
0 to 1MPa
0 to -101kPa
Features Can be mounted on ejector system ZX/ZR series

Adsorption Confirmation Switch ZSP


Download a PDF file.
PDF 1  (133.1kB)
Series/CAD Set Pressure
ZSP1  -20 to -101kPa
Features Can be mounted on ejector system ZM series

Air Checker Electronic Pressure Switch PS


Download a PDF file.
PDF 1  (81.9kB)
Series/CAD Set Pressure
PS1000/PS1100  -0.1 to 0.45MPa
-0.1 to 0.4MPa
Features Compact and light weight electronic pressure switch

Air Catch Sensor ISA2


Download a PDF file.
PDF 1  (1.6 MB)
Series Detection distance range
ISA2  0.01 to 0.5mm
Features Non contact type back pressure sensor

Air Catch Sensor ISA


Catalogue is nothing.

Download a PDF file.
PDF 1  (1.54 MB)
Series Set Pressure
ISA  ISA2-G: 30 to 200 kPa
ISA2-H: 50 to 200 kPa
Features 2-port solenoid valve and with regulator type are available.

 
 
AllProducts!
digitalpressure.htm