| Model/CAD |
Applicable flow rate sensor |
Set flow rate range |
PA2A200•201  |
For Air |
0.5 to 10.5L/min 2.5 to 52.5L/min 5 to 105L/min 10 to 210L/min 25 to 525L/min |
0.5 to 10.5L/min 2.5 to 52.5L/min 5 to 105L/min 10 to 210L/min 25 to 525L/min |
PA2W200•201  |
For Water |
0.35 to 4.50L/min 1.7 to 17.0L/min 3.5 to 45.0L/min 7 to 110L/min |
0.35 to 4.50L/min 1.7 to 17.0L/min 3.5 to 45.0L/min 7 to 110L/min |
PA2D200•201  |
Deionized Water and Chemicals |
0.25 to 4.50L/min 1.3 to 21.0L/min 2.5 to 45.0L/min |
0.25 to 4.50L/min 1.3 to 21.0L/min 2.5 to 45.0L/min |
| Features |
A Single controller can monitor the flow rate of 4 defferent sensor • 4 independent flow rate ranges can be monitored by a single controller |