2/3 Port Valve for General Purpose Fluid Control

Click on the series name to display the catalog.   Click on the to search the CAD data.

Process Valve for General Purpose Fluid Control VNA


Download a PDF file.
PDF 1  (440.3kB)
Series/CAD Actuation Port size Orifice dia. (mm)
VNA  N.C./N.O./C.O. Rc1/8 to 2 10 to 50

Process Valve VNB
2 Port for various fluid controls



Download a PDF file.
PDF 1  (307.2kB)
Series/CAD Actuation Port size Orifice dia. (mm)
VNB  N.C./N.O./C.O. Rc1/8 to 23
2A to 50A
7 to 50

Coolant Valve VNC
For control of cutting oils (for machine tool) and coolant liquids



Download a PDF file.
PDF 1  (430.1kB)
Series/CAD Actuation Port size Orifice dia. (mm)
VNC  N.C./N.O./C.O. Rc1/8 to 23
2A to 50A
7 to 80

Coolant Valve (0.5MPa, 1.0MPa, 1.6MPa) SGC
RoHS Compliance



Download a PDF file.
PDF 1  (2.2 MB)
Series Actuation Port size Orifice dia. (mm)
SGC  N.C./N.O. 3/8 to 1
10A to 25A
9 to 25

Coolant Valve for high Pressure (3.5MPa,7.0MPa) VNH
For control of high pressure cutting oils (for machine tool) and coolant liquids



Download a PDF file.
PDF 1  (215kB)
Series/CAD Actuation Port size Orifice dia. (mm)
VNH  N.C./N.O./C.O. Rc3/8 to 1
32A to 80A
7.1 to 15.8

2/3 Port Solenoid Valve and Check Valve VCH/VCHC
5.0MPa Tolerant Pilot Operated



Download a PDF file.
PDF 1  (1.3 MB)
Model Type Port Size Orifice dia (mm)
VCH41  2 Port Valve N.C. G3/4,1 φ16
VCH42  2 Port Valve N.O. φ17.5
VCH410  3 Port Valve N.C. G1/2 to 1 φ18
VCHC40  Check Valve G3/4,1 φ16
Model
Port Size Set Perssure (MPa)
VCHR30/40  Direct operated
regulator
(Relieving type)
G3/4, 1,
11/2
0.5 to 0
(Inlet pressure 6.0)




Model Type Port Size Features
VCHN3/4  Silencer G3/4 to 11/2 Noise Reduction 35dB (A)
(At supply pressure 4.0MPa, back pressure 2.0MPa)
Clogging-reduction with double-layer construction

Steam Valve VND
2port for steam control



Download a PDF file.
PDF 1  (327.7kB)
Series/CAD Actuation Port size Orifice dia. (mm)
VND  N.C./N.O. Rc1/8 to 23
2A to 50A
7 to 50

Air Operated Valve for Solvent Based Paint SCV


Series Actuation Port size Orifice dia. (mm)
SCV  N.C. IN: G1/4
Piiot Port: Rc1/8
4

 
 
AllProducts!
pgeneral.htm