Relay

Click on the series name to display the catalog.   Click on the to search the CAD data.

Booster Relay IL


Catalogue is nothing.
Series Port size Ratio Input and output pressure
IL100  Rc1/4, 3/8 1 : 1 0.7MPa
Features Used when the piping distance between instrumentation and operational area is long, or when operational area has large capacity
Can help accelerate actuation speed considerably

Lock-up Valve IL


Catalogue is nothing.
Series/CAD Port size Set Pressure (MPa) 0.7MPa
IL201·211  Rc1/4 0.14 to 0.7 0.7MPa
Features When accident takes place on airoperated process control line due to air source or air supply piping line failure lock up valve retains pressure at the tool end until restored to normal condition

 
 
AllProducts!
irelay.htm