Hydraulic Filter
Click on the
series name
to display the catalog. Click on the
to search the CAD data.
Vertical Style Suction Filter
FHIA
Series/CAD
Port size
Flow range
L/min(ANR)
Filtration (μm)
FHIA
1/2
B
to 4
B
30 to 1300
74,105,149
Suction Filter with Case
FH990
Series/CAD
Port size
Flow range
L/min(ANR)
Filtration (μm)
FH990
INLET: 1
B
to 4
B
20 to 900
74,105,149
Suction Guard
FHG
Series/CAD
Port size
Flow range
L/min(ANR)
Filtration (μm)
FHG
1/2
B
to 3
B
18 to 450
74,105,149
LineFilter
FH
Series/CAD
Port size
Flow range
L/min(ANR)
Filtration (μm)
FH34/44/54/64
1/2
B
to 4
B
10 to 600
3.5 to 21
Vertical Type Return Filter
FHBA
Series/CAD
Port size
Flow range
L/min(ANR)
Filtration (μm)
FHBA
3
/
4
to 1
1
/
2
150 to 440
5,10,20
Return Filter
FH100
Series/CAD
Port size
Flow range
L/min(ANR)
FH100
3/4
B
to 3
B
Paper: 50 to 600
Micro mesh: 60 to 700
Oil Filter
FH150
Series/CAD
Port size
Flow range
L/min(ANR)
Filtration (μm)
FH150
1/4
B
to 1/2
B
5 to 20
5,10,20
Magnetic Separator
FHM
Series/CAD
Oil capacity
(L/unit)
Flow speed
Fluid
FHM
20 to 200
3m/min or less
N: Petroleum,Water glycol,Emulsion,Cutting oil
V: Phosphoric ester
AllProducts!
hfilter.htm