Stainless Steel Body High Vacuum Valve

Click on the series name to display the catalog.   Click on the to search the CAD data.

Stainless Steel High Vacuum Angle Valve XMA


Download PDF files (to be divided into files in units of 5 MB).
(Files can be combined after downloading is complete.)
PDF 1 2 (TTL. 8.05MB)
Series/CAD Actuation Shaft seal
system
Valve
type
Material Flange
size
XMA  Air
operated
Bellows
seal
Single
acting
Body: SCS13
(conforms to SUS304)
Bellows: SUS316L
16,25,40,
50,63,80

Stainless Steel High Vacuum Angle Valve XMC


Download PDF files (to be divided into files in units of 5 MB).
(Files can be combined after downloading is complete.)
PDF 1 2 (TTL. 8.05MB)
Series/CAD Actuation Shaft seal
system
Valve
type
Material Flange
size
XMC  Air
operated
Bellows
seal
Double
acting
Body: SCS13
(conforms to SUS304)
Bellows: SUS316L
16,25,40,
50,63,80

Stainless Steel High Vacuum Angle Valve XMD


Download PDF files (to be divided into files in units of 5 MB).
(Files can be combined after downloading is complete.)
PDF 1 2 (TTL. 8.05MB)
Series/CAD Actuation Shaft seal
system
Valve
type
Material Flange
size
XMD  Air
operated
Bellows/
O ring seal
Single
acting
Body: SCS13
(conforms to SUS304)
Bellows: SUS316L
25,40,50,
63,80

Stainless Steel High Vacuum Angle Valve XMH


Download PDF files (to be divided into files in units of 5 MB).
(Files can be combined after downloading is complete.)
PDF 1 2 (TTL. 8.05MB)
Series/CAD Actuation Shaft seal
system
Valve
type
Material Flange
size
XMH  Manual Bellows seal Manual Body: SCS13
(conforms to SUS304)
Bellows: SUS316L
16,25,40,
50,

Stainless Steel High Vacuum Straight Valve XYA


Download PDF files (to be divided into files in units of 5 MB).
(Files can be combined after downloading is complete.)
PDF 1 2 (TTL. 8.05MB)
Series/CAD Actuation Shaft seal
system
Valve
type
Material Flange
size
XYA  Air
operated
Bellows seal Single
acting
Body: SCS13
(conforms to SUS304)
Bellows: SUS316L
25,40,50,
63,80

Stainless Steel High Vacuum Straight Valve XYC


Download PDF files (to be divided into files in units of 5 MB).
(Files can be combined after downloading is complete.)
PDF 1 2 (TTL. 8.05MB)
Series/CAD Actuation Shaft seal
system
Valve
type
Material Flange
size
XYC  Air
operated
Bellows seal Double
acting
Body: SCS13
(conforms to SUS304)
Bellows: SUS316L
25,40,50,
63,80

Stainless Steel High Vacuum Straight Valve XYD


Download PDF files (to be divided into files in units of 5 MB).
(Files can be combined after downloading is complete.)
PDF 1 2 (TTL. 8.05MB)
Series/CAD Actuation Shaft seal
system
Valve
type
Material Flange
size
XYD  Air
operated
Bellows/
O ring seal
Single
acting
Body: SCS13
(conforms to SUS304)
Bellows: SUS316L
25,40,50,
63,80

Stainless Steel High Vacuum Straight Valve XYH


Download PDF files (to be divided into files in units of 5 MB).
(Files can be combined after downloading is complete.)
PDF 1 2 (TTL. 8.05MB)
Series/CAD Actuation Shaft seal
system
Valve
type
Material Flange
size
XYH  Manual Bellows Manual Body: SCS13
(conforms to SUS304)
Bellows: SUS316L
25,40,50

 
 
AllProducts!
hvstainless.htm