Aluminum Body High Vacuum Angle Valve

Click on the series name to display the catalog.   Click on the to search the CAD data.

Aluminum Body High Vacuum Angle Valve XLA


Download a PDF file.
PDF 1  (2.06 MB)
Series/CAD Actuation Shaft seal
system
Valve
type
Material Flange
size
XLA  Air
operated
Bellows
seal
Single
acting
Body: Aluminum
Bellows: SUS316L
16,25,40,
50,63,80,
100,160
XLAV
(With solenoid valve)
 

Aluminum Body High Vacuum Angle Valve XLC


Download a PDF file.
PDF 1  (2.06 MB)
Series/CAD Actuation Shaft seal
system
Valve
type
Material Flange
size
XLC  Air
operated
Bellows
seal
Double
acting
Body: Aluminum
Bellows: SUS316L
16,25,40,
50,63,80,
100,160
XLCV
(With solenoid valve)
 

Aluminum Body High Vacuum Angle Valve XLF


Download a PDF file.
PDF 1  (2.06 MB)
Series/CAD Actuation Shaft seal
system
Valve
type
Material Flange
size
XLF  Air
operated
Bellows
seal
Single
acting
Body: Aluminum
Bellows: SUS316L
16,25,40,
50,63,80,
100,160
XLFV
(With solenoid valve)
 

Aluminum Body High Vacuum Angle Valve XLG


Download a PDF file.
PDF 1  (2.06 MB)
Series/CAD Actuation Shaft seal
system
Valve
type
Material Flange
size
XLG  Air
operated
Bellows
seal
Double
acting
Body: Aluminum
Bellows: SUS316L
16,25,40,
50,63,80,
100,160
XLGV
(With solenoid valve)
 

Aluminum Body High Vacuum Angle Valve XLD


Download a PDF file.
PDF 1  (2.06 MB)
Series/CAD Actuation Shaft seal
system
Valve
type
Material Flange
size
XLD  Air
operated
Bellows
seal
Single
acting
Body: Aluminum
Bellows: SUS316L
16,25,40,
50,63,80,
100,160
XLDV
(With solenoid valve)
 

Aluminum Body High Vacuum Angle Valve XLH


Download a PDF file.
PDF 1  (2.06 MB)
Series/CAD Actuation Shaft seal
system
Material Flange
size
XLH  Manual Bellows seal Body: Aluminum
Bellows:SUS316L
16,25,40,50

Aluminum Body High Vacuum Angle Valve XLS


Download a PDF file.
PDF 1  (2.06 MB)
Series/CAD Actuation Shaft seal
system
Valve type Material Flange
size
XLS  Solenoid Bellows seal Single acting Body: Aluminum
Bellows:SUS316L
16,25

Aluminum Body High Vacuum Angle Valve XLAQ·XLDQ
One-touch Connection and Release



Download a PDF file.
PDF 1  (890.9kB)
Series/CAD Actuation Shaft seal
system
Valve type Material Flange
size
XLAQ  Air
operated
Bellows seal Single acting Body: Aluminum
Bellows:SUS316L
10,25,40,50
XLDQ  Bellows seal
O ring seal
40,50

 
 
AllProducts!
hvaluminum.htm