FEP Tubings (Fluoropolymer)

Click on the series name to display the catalog.   Click on the to search the CAD data.

Fluororesin Tubing TL/TIL


Download a PDF file.
PDF 1  (921.6kB)
Series Series
LQ1 LQ2
Metric size TL  φ3 to φ25 φ4 to φ19
Inch size TIL  1/8" to 1" 1/8" to 3/4"

FEP Tubing (Fluoropolymer) TH/TIH


Download a PDF file.
PDF 1  (194.6kB)
Series Tube O.D. Color
Metric size Inch size
TH/TIH  φ4,φ6,φ8,
φ10,φ12
φ1/8,φ3/16,
φ1/4,φ3/8,
φ1/2,φ3/4
Translucent, Black, Red, Blue
Featrures Maximum operating temperature: 200ºC (This can vary according to operating conditions)

 
 
AllProducts!
ftubing.htm