Fluororesin Process Pump

Click on the series name to display the catalog.   Click on the to search the CAD data.

Fluororesin Process Pump PA


Download a PDF file.
PDF 1  (389.1kB)

Series/CAD Material Operating
fluid
Operating
temperature
Port size
(Rc,G,NPT,
NPTF)
Normal
environ-
ment
PA  PA3000
PAP3000
New PFA IPA,
Pure water,
Methyl ethyl
ketone
Hypochlorous
acid soda
0 to 100 PA:
3/8 Female thread

PAP:
3/8 Female thread
3/8",
1/2" Tube
Clean
room

Process Pump PAF
No metallic parts are used (Metal-free).



Download a PDF file.
PDF 1  (2.08 MB)
Series/CAD Material Fitting type Discharge
flow rate
(L/min)
Automatically
operated
PAF3410  Body: New PFA
Diaphragm: Denatured PTFE
Female thread
Tube extension
With nut
1 to 20
Air operated PAF3413  1 to 15
Automatically
operated
PAF5410  5 to 45
Air operated PAF3413  5 to 38

 
 
AllProducts!
fprocesspump.htm