Hyper Fittings and Needle Valve for Chemicals
Click on the
series name
to display the catalog. Click on the
to search the CAD data.
Fluororesin Fittings / Hyper Fittings
LQ
Download a PDF file.
PDF 1
(921.6kB)
Series/CAD
Max. Operating pressure
Temperature
LQ1
0.7
0 to 150
LQ2
1.0
0 to 200
Fluororesin Fittings / Hyper Fittings
LQ3
Flare type
Download a PDF file.
PDF 1
(1.17 MB)
Series/CAD
Max. Operating pressure
Temperature
LQ3
1.0
Nut material PVDF: 0 to 150
Nut material PFA: 0 to 200
High Purity Fluoropolymer Needle Valve
LVN
Download a PDF file.
PDF 1
(921.6kB)
Series/CAD
Applicable tubing size
Orifice dia. (mm)
LVN
Metric
φ3 to φ12
4.4 to 10
Inch
1/8 to 1/2
AllProducts!
ffitting.htm