Air Operated Chemical Valve

Click on the series name to display the catalog.   Click on the to search the CAD data.

Air Operated Chemical Valve LV
Meeting the latest process control requirements



Note)
As for the LVC series, it shows the applicable tubing O. D.

Download a PDF file.
PDF 1  (2.63 MB)
Series/CAD Actuation Port size Note) Orifice dia.
(mm)

Threaded type
LVA  N.C./N.O./C.O. 1/8 to 1
2 to 22
Integral fitting LVC  N.C./N.O./C.O. Metric φ3 to φ25 4 to 22
Inch 1/8 to 1
Manually operated LVH  N.C. Integral
fitting
type
Metric φ3 to φ12 4 to 10
Inch 1/8 to 1/2
Threaded type Inch 1/8 to 1/2 4 to 12

High Purity Chemical Valve LVD
Compact Type



Note)
As for the tube extension, it shows the applicable tubing O. D.

Download a PDF file.
PDF 1  (1.26 MB)

Series/CAD Actuation Applicable tubing size Orifice dia. (mm)
Integral fitting type LVD  N.C./N.O./Doble acting Metric φ3 to φ19 2 to 16
Tube extensions Inch 1/8 to 3/4

Air Operated Chemical Valve LVQ
Non-Metallic Exterior



Download a PDF file.
PDF 1  (2.33 MB)
Series/CAD Actuation Applicable tubing size Orifice dia. (mm)
LVQ  N.C./N.O./Double acting Metric φ3 to φ25 4 to 22
Inch 1/8 to 1

Conpact Direct Operated 2/3 Port Solenoid Valve LVM10·100
for Chemicals



Download a PDF file.
PDF 1  (1.4 MB)
Series/CAD Actuation Orifice dia. (mm)
Tube insert type LVM  N.C. 1.5
Base ported type
(Without sub plate)
N.C.
N.O.
Universal
1.4
Base ported type
(With sub plate)

 
 
AllProducts!
fchemical.htm