Air Blow
Click on the
series name
to display the catalog. Click on the
to search the CAD data.
Blow Gun
VMG
Download a PDF file.
PDF 1
(1.05 MB)
Series/CAD
Port size
Air operating
pressure (MPa)
Effective sectional
area (mm
2
)
Nozzle port size
VMG
Rc,NPT, G
1
/
4
,
3
/
8
0 to 1.0
30
Rc
1
/
4
Features
Special valve design and construction saves energy
Pressure loss is less than 1%
Nozzles for Blowing
KN
Download a PDF file.
PDF 1
(1.05 MB)
Series/CAD
Nozzle type
Nozzle size
KN
Nozzle with male thread
φ1 to φ8
High efficency nozzle
Low noize nozzle
Long copper pipe nozzle
Pivoting nozzle
Nozzle with self-align fitting
Nozzle for One-touch fitting
AllProducts!
blow.htm