Single Axis Electric Actuator

Click on the series name to display the catalog.   Click on the to search the CAD data.

Single Axis Electric Actuator LJ1


Download a PDF file.
PDF 1  (4.24 MB)
Series/CAD Guide type Mounting Orientation Lead screw type
LJ1H  High rigidity direct acting guide Horizontal Ground ball screw
Rolled ball screw
Slide screw
Vertical Ground ball screw
Rolled ball screw
LJ1S  Slider guide Horizontal Slider screw
Features High rigidity achieved by the use of a hollow box type aluminum construction.

Low Profile Electric Actuator LG1


Download a PDF file.
PDF 1  (942.1kB)
Series/CAD Guide type Mounting Orientation Lead screw type
LG1H  High rigidity
direct acting guide
Horizontal Ground ball screw
Rolled ball screw
Slide screw
Features Low profile type with reduced hight and length.

Electric Actuator with Integrated Guide LTF


Download PDF files (to be divided into files in units of 5 MB).
(Files can be combined after downloading is complete.)
PDF 1 2 3 (TTL. 14.04MB)
Series/CAD Guide type Mounting Orientation Lead screw type
LTF  Linear Guide Horizontal
Vertucal
Ground ball screw
Rolled ball screw

Dedicated AC Servomotor Controller LC1/LC7R


Download a PDF file.
PDF 1  (860.2kB)
Series/CAD Description Applicable models
LC1  Controller LJ1,LG1,LTF,LXS,LXP
LC1-1-T1  Teaching box Dedicated for the LC1
LC7R  Regeneerative Absorption unit Dedicated for the LC1

Positioning Driver LC8


Download a PDF file.
PDF 1  (1.23 MB)
Series/CAD Features Applicable models
LC8  Number of steps: 117 LJ1,LG1,LTF

 
 
AllProducts!
esingle.htm