e-Rodless Actuator

Click on the series name to display the catalog.   Click on the to search the CAD data.

e-Rodless Actuator E-MY2C/2H


Download a PDF file.
PDF 1  (2.17 MB)
Guide type Series/CAD Nominal size Maximum
load weight (kg)
Stroke (mm)
Cam follower guide E-MY2C  16, 25 5, 10 50 to 1000
(available in
1 mm increments)
High precision guide E-MY2H 
Features No need to program
•Realizing electric controllability similar to that of an air cylinder by 3 step operation

 
 
AllProducts!
erodless.htm