Silencer/Exhaust Cleaner
Click on the
series name
to display the catalog. Click on the
to search the CAD data.
Silencer/Exhaust Cleaner
AN,AN * 1,AMC
Download a PDF file.
PDF 1
(1.56 MB)
Model/CAD
Silencer
AN
Noise Reduction Effect 35db (A) or more
AN * 1
Noise Reduction Effect 40db (A) / 38db (B)
Exhaust Cleaner
AMC
Noise Reduction Effect 35db (A) or more
Oil Mist Collection: 99.9%
Exhaust Cleaner for Clean Room
AMP
Download a PDF file.
PDF 1
(71.7kB)
Model/CAD
Maximum flow capacity L/min (ANR)
Port size
AMP
200 to 1000
1/4, 3/8, 1/2, 3/4
Features
An exhaust cleaner that can be used insude a clean room
AllProducts!
silencer.htm