All Air System

Click on the series name to display the catalog.   Click on the to search the CAD data.

Mechanical Valve VM,VZM,VFM


Download a PDF file.
PDF 1  (4.1 MB)

Model/CAD
Mechyanical Valve VM1000 
VM100 
VM200 
VM400 
VZM500 
VZM400 
VFM300 
VFM200 
VM800 

Two Hand Control Valve VR51


Download a PDF file.
PDF 1  (307.2kB)
Model/CAD Sonic conductance: C Port size Applicable tubing material
Metric size Inch size
VR51  0.3dm3/(sbar) φ6 φ1/4 Nylon
Soft nylon
Poryurethane
Flame resistant (FR) soft nylon
FR double layer
FR double layer polyurethane
Features Equipment having a safety circuit
When starting an operation, accidents such as fingers being caught can be prevented, by requiring both hands to start these push button operated valves.
An output is available through synchronized, two-handed operation(within 0.5s).

Relay Valve VR


Download a PDF file.
PDF 1  (4.1 MB)

Model/CAD
Relay Valve VR4151 
VR4152 
Shuttle Valve VR1210 
VR1220 
Time Delay Valve VR2110 
Pneumatic Indicator VR3100 
VR3110 
Electro-pneumatic Relay VR3200 
VR3201 

Finger Valve VHK
Selector Style 2/3 Port Valve



Download a PDF file.
PDF 1  (317.4kB)

Model/CAD
Finger Valve VHK2  2 Port Valve
VHK3  3 Port Valve

Hand Valve VH


Download a PDF file.
PDF 1  (337.9kB)

Model/CAD Max. operating pressure
Hand Valve VH200  1.0MPa
VH300 
VH400 
VH600  0.7MPa

Pressure Release 3 Port Valve VHS
Residual Pressure Release



Download a PDF file.
PDF 1  (163.8kB)

Model Port Size
Pressure Release 3 Port Valve VHS400  1/4, 3/8, 1/2
VHS500  3/4

Pressure Relief 3 Port Valve with a Locking Hole VHS
Conforming to OSHA Standard



Download a PDF file.
PDF 1  (225.3kB)

Model/CAD Port Size
Pressure Release 3 Port Valve
with a Locking Hole
VHS20  1/8, 1/4
VHS30  1/4, 3/8
VHS40  1/4, 3/8, 1/2, 3/4
VHS50  3/4, 1

 
 
AllProducts!
allair.htm