4/5 Port Solenoid Valve

Click on the series name to display the catalog.   Click on the to search the CAD data.

4 Port Solenoid Valve Cassette Type Connector Type Manifold SJ


Download PDF files (to be divided into files in units of 5 MB).
(Files can be combined after downloading is complete.)
PDF 1 2 (TTL. 7.66MB)
Model/CAD Sonic
conductance: C
Applicable
cylinder size
Power
consumption (W)
SJ2000  0.33dm3/(sbar) φ20 0.55 (Standard)
0.23 (With power-saving circuit)
SJ3000  0.55dm3/(sbar) φ25 0.4 (Standard)
0.15 (With power-saving circuit)

5 Port Solenoid Valve SV
Rubber seal



Base mounted

Download PDF files (to be divided into files in units of 5 MB).
(Files can be combined after downloading is complete.)
PDF 1 2 (TTL. 7.4MB)
Model/CAD Sonic
conductance: C
Applicable
cylinder size
Power
consumption (W)
SV1000  1.1dm3/(sbar) φ40 0.6
SV2000  2.8dm3/(sbar) φ63
SV3000  4.5dm3/(sbar) φ80
SV4000  10dm3/(sbar) φ100

5 Port Solenoid Valve SZ
Rubber seal



Download a PDF file.
PDF 1  (2.39 MB)
Model/CAD Sonic
conductance: C
Applicable
cylinder size
Power
consumption (W)
SZ3000  0.77dm3/(sbar) φ32 0.6

5 Port Solenoid Valve SY
Rubber seal



Download PDF files (to be divided into files in units of 5 MB).
(Files can be combined after downloading is complete.)
PDF 1 2 3 (TTL. 11.99MB)
Model/CAD Sonic
conductance: C
Applicable
cylinder size
Power
consumption (W)
SY3000  1.1dm3/(sbar) φ40 0.35 (Standard)
0.1 (With power-saving circuit)
SY5000  2.8dm3/(sbar) φ63
SY7000  4.5dm3/(sbar) φ80
SY9000  10dm3/(sbar) φ100

4/5 Port Solenoid Valve SYJ
Rubber seal



Download a PDF file.
PDF 1  (5.09 MB)
Model/CAD Sonic
conductance: C
Applicable
cylinder size
Power
consumption (W)
SYJ3000  0.46dm3/(sbar) φ25 0.35 (Standard)
0.1 (With power-saving circuit)
SYJ5000  0.83dm3/(sbar) φ40
SYJ7000  2.9dm3/(sbar) φ50

5 Port Solenoid Valve SX
Rubber seal



Download a PDF file.
PDF 1  (4.54 MB)
Model/CAD Sonic
conductance: C
Applicable
cylinder size
Power
consumption (W)
SX3000  1.1dm3/(sbar) φ40 0.6
SX5000  2.8dm3/(sbar) φ63
SX7000  4.5dm3/(sbar) φ80

5 Port Solenoid Valve (Direct operated/Poppet) VK
Rubber seal



Download a PDF file.
PDF 1  (1.51 MB)
Model Sonic
conductance: C
Applicable
cylinder size
Power
consumption (W)
VK3000  0.54dm3/(sbar) φ25 4.0

4/5 Port Solenoid Valve VZ
Rubber seal



*Value of effective area (S)

Download PDF files (to be divided into files in units of 5 MB).
(Files can be combined after downloading is complete.)
PDF 1 2 (TTL. 11.21MB)
Model/CAD Sonic
conductance: C
Applicable
cylinder size
Power
consumption (W)
VZ1000  *0.9mm2 φ20 1.8
VZ3000  0.83dm3/(sbar) φ40
VZ5000  2.9dm3/(sbar) φ63

5 Port Solenoid Valve VF
Rubber seal



Download a PDF file.
PDF 1  (1.61 MB)
Model/CAD Sonic
conductance: C
Applicable
cylinder size
Power
consumption (W)
VF1000  0.53dm3/(sbar) φ25 1.8
VF3000  3.1dm3/(sbar) φ63
VF5000  12dm3/(sbar) φ140

5 Port Solenoid Valve VFR
Rubber seal



Base mounted

Download a PDF file.
PDF 1  (4.82 MB)
Model/CAD Sonic
conductance: C
Applicable
cylinder size
Power
consumption (W)
VFR2000  3.0dm3/(sbar) φ63 1.8
VFR3000  8.7dm3/(sbar) φ100
VFR4000  14dm3/(sbar) φ125
VFR5000  25dm3/(sbar) φ140
VFR6000  41dm3/(sbar) φ200

Large Size 5 Port Solenoid Valve VP
Rubber seal



Base mounted
*Value of effective area (S)

Download a PDF file.
PDF 1  (737.3kB)
Model/CAD Sonic
conductance: C
Applicable
cylinder size
Power
consumption (W)
VP4 * 50  21dm3/(sbar) φ140 12
VP4 * 70  *300mm2 φ300

7mm Width Compact Pilot Type 5 Port Solonoid Valve S0700


Download PDF files (to be divided into files in units of 5 MB).
(Files can be combined after downloading is complete.)
PDF 1 2 (TTL. 8.6MB)
Model/CAD Sonic
conductance: C
Applicable
cylinder size
Power
consumption (W)
S0700  0.39dm3/(sbar) φ20 0.35

5 Port Solenoid Valve VQC
Metal seal, Rubber seal



Download PDF files (to be divided into files in units of 5 MB).
(Files can be combined after downloading is complete.)
PDF 1 2 3 (TTL. 14.78MB)
Model/CAD Sonic
conductance: C
Applicable
cylinder size
Power
consumption (W)
VQC1000  1.0dm3/(sbar) φ40 1.0
VQC2000  3.2dm3/(sbar) φ63
VQC4000  7.3dm3/(sbar) φ100

5 Port Solenoid Valve SQ
Rubber seal



Download PDF files (to be divided into files in units of 5 MB).
(Files can be combined after downloading is complete.)
PDF 1 2 3 4 (TTL. 15.87MB)
Model/CAD Sonic
conductance: C
Applicable
cylinder size
Power
consumption (W)
SQ1000  0.83dm3/(sbar) φ32 1.0
SQ2000  2.9dm3/(sbar) φ63

5 Port Solenoid Valve VQ
Metal seal, Rubber seal



Download PDF files (to be divided into files in units of 5 MB).
(Files can be combined after downloading is complete.)
PDF 1 2 3 4 5 6 (TTL. 29.52MB)
Model/CAD Sonic
conductance: C
Applicable
cylinder size
Power
consumption (W)
VQ0000  0.53dm3/(sbar) φ25 1.0
VQ1000  1.0dm3/(sbar) φ40
VQ2000  3.2dm3/(sbar) φ63

5 Port Solenoid Valve VQ
Metal seal, Rubber seal



Base mounted

Download PDF files (to be divided into files in units of 5 MB).
(Files can be combined after downloading is complete.)
PDF 1 2 (TTL. 5.12MB)
Model/CAD Sonic
conductance: C
Applicable
cylinder size
Power
consumption (W)
VQ4000  7.3dm3/(sbar) φ100 1.0

5 Port Solenoid Valve VQ
Metal seal, Rubber seal



Download PDF files (to be divided into files in units of 5 MB).
(Files can be combined after downloading is complete.)
PDF 1 2 (TTL. 6.24MB)
Model/CAD Sonic
conductance: C
Applicable
cylinder size
Power
consumption (W)
VQ5000  17dm3/(sbar) φ160 1.0

5 Port Solenoid Valve VQZ
Metal seal, Rubber seal



Download PDF files (to be divided into files in units of 5 MB).
(Files can be combined after downloading is complete.)
PDF 1 2 (TTL. 6.53MB)
Model/CAD Sonic
conductance: C
Applicable
cylinder size
Power
consumption (W)
VQZ1000  1.3dm3/(sbar) φ40 0.5
VQZ2000  2.3dm3/(sbar) φ63
VQZ3000  4.6dm3/(sbar) φ80

4 Port Solenoid Valve (Direct operated/Poppet) VQD
Rubber seal



Download a PDF file.
PDF 1  (583.7kB)
Model/CAD Sonic
conductance: C
Applicable
cylinder size
Power
consumption (W)
VQD1000  0.19dm3/(sbar) φ25 2.0

Vacuum/Release Unit VQD1000-V


Download a PDF file.
PDF 1  (471kB)
Series Features
VQD1000-V  · Can use 0603 Chip
· Response time: 13 mS (for 500 mm*)/18.5 mS (for 1000 mm*)
· Smooth detachment of work piece without overshoot
· No blow-off of work piece upon releasing air
· No need to adjust switching timing for vacuum/positive pressure (single signal control)
· Throttle circuit for releasing air not required

5 Port Solenoid Valve VZS
Metal seal



Base mounted

Download a PDF file.
PDF 1  (1.82 MB)
Model/CAD Sonic
conductance: C
Applicable
cylinder size
Power
consumption (W)
VZS2000  1.4dm3/(sbar) φ40 1.8
VZS3000  2.4dm3/(sbar) φ63

5 Port Solenoid Valve VFS
Metal seal



Download a PDF file.
PDF 1  (4.39 MB)
Model/CAD Sonic
conductance: C
Applicable
cylinder size
Power
consumption (W)
VFS1000  1.8dm3/(sbar) φ50 1.8
VFS2000  2.8dm3/(sbar) φ63
VFS3000  5.8dm3/(sbar) φ80
VFS4000  12dm3/(sbar) φ140
VFS5000  20dm3/(sbar) φ160
VFS6000  38dm3/(sbar) φ200

5 Port Solenoid Valve VS
Metal seal



Base mounted

Download a PDF file.
PDF 1  (1013.8kB)
Model/CAD Sonic
conductance: C
Applicable
cylinder size
Power
consumption (W)
VS4 * 10  4.1dm3/(sbar) φ80 5.5

5 Port Solenoid Valve VQ
Metal seal, Rubber seal



Base mounted

Download a PDF file.
PDF 1  (2.17 MB)
Model/CAD Sonic
conductance: C
Applicable
cylinder size
Power
consumption (W)
VQ7-6  6.0dm3/(sbar) φ100 1.0
VQ7-8  13dm3/(sbar) φ140

ISO Standard Solenoid Valve EVS7-6/7-8/7-10


Download a PDF file.
PDF 1  (942.1kB)
Model Flow rate (L/min) Applicable
Cylinder sizw (mm)
Power
consumption (W)
EVS7-6  1200 (ANR) φ100 1.8
EVS7-8  3000 (ANR) φ160
EVS7-10  5500 (ANR) φ200

5 Port Solenoid Valve VFN2000N/3000N
NAMUR Interface



Download a PDF file.
PDF 1  (133.1kB)
Model/CAD Features
VFN2000N/3000N  •Compact design and large flow capacity
•Low power consumption
•NAMUR mounting interface
•Multiple electrical entry option
 (Grommet, Terminal, DIN terminal type)

 
 
AllProducts!
45portsolenoid.htm