3 Port Solenoid Valve

Click on the series name to display the catalog.   Click on the to search the CAD data.

3 Port Solenoid Valve V100
Rubber seal



Download a PDF file.
PDF 1  (665.6kB)
Model/CAD Type Sonic
conductance: C
Power
consumption (W)
Applicable in
vacuum use
V100  Standard 0.037 dm3/(sbar) 0.35 -100 kPa
Large flow 0.076 dm3/(sbar) 0.1

3 Port Solenoid Valve SY
Rubber seal



*Value of effective area (S)

Download a PDF file.
PDF 1  (696.3kB)
Model/CAD Sonic conductance: C Power consumption (W) Vacuum Use
SY100  Standard *0.14mm2 0.5 -100kPa
Large Flow *0.22mm2

3 Port Solenoid Valve SYJ
Rubber seal



Download a PDF file.
PDF 1  (2.77 MB)
Model/CAD Sonic conductance: C Power consumption (W) Vacuum Use
SYJ300  0.36dm3/(sbar) 0.35 (Standard)
0.1 (With power-saving circuit)
-100kPa
SYJ500  1.2dm3/(sbar)
SYJ700  2.7dm3/(sbar)

3 Port Solenoid Valve (Direct operated/Poppet) VK
Rubber seal



Download a PDF file.
PDF 1  (317.4kB)
Model/CAD Sonic conductance: C Power consumption (W) Vacuum Use
VK300  0.80dm3/(sbar) 4 -101.2kPa

3 Port Solenoid Valve VZ
Rubber seal



Download a PDF file.
PDF 1  (5.07 MB)
Model/CAD Sonic conductance: C Power consumption (W) Vacuum Use
VZ100  0.19dm3/(sbar) 1.8 -100kPa
VZ300  1.2dm3/(sbar)
VZ500  2.7dm3/(sbar)

3 Port Solenoid Valve (Direct operated/Poppet) VT
Rubber seal



Download a PDF file.
PDF 1  (686.1kB)
Model/CAD Sonic conductance: C Power consumption (W) Vacuum Use
VT307  0.71dm3/(sbar) 4.8 -101.2kPa
VT317  2.6dm3/(sbar) 6.0

3 Port Solenoid Valve (Direct operated/Poppet) VT
Rubber seal



Download a PDF file.
PDF 1  (327.7kB)
Model/CAD Sonic conductance: C Power consumption (W) Vacuum Use
VT325  6.1dm3/(sbar) 12 -101.2kPa

3 Port Solenoid Valve (Pilot Poppet) VP
Rubber seal



Download a PDF file.
PDF 1  (747.5kB)
Model/CAD Sonic conductance: C Power consumption (W) Vacuum Use
VP300  4.1dm3/(sbar) 1.8 -101.2kPa
VP500  9.3dm3/(sbar)
VP700  16dm3/(sbar)

3 Port Solenoid Valve (Pilot Poppet) VG
Rubber seal



Download a PDF file.
PDF 1  (563.2kB)
Model/CAD Sonic conductance: C Power consumption (W) Vacuum Use
VG342  38dm3/(sbar) 4.8 -101.2kPa

Large Size 3 Port Solenoid Valve VP
Rubber seal



*Value of effective area (S)

Download a PDF file.
PDF 1  (911.4kB)
Model/CAD Sonic conductance: C Power consumption (W) Vacuum Use
VP3145  26dm3/(sbar) 12 -101.2kPa
VP3165  *330mm2
VP3185  *670mm2

3 Port Solenoid Valve S070
Rubber seal



Download a PDF file.
PDF 1  (1.16 MB)
Model/CAD Sonic conductance: C Power consumption (W)
S070  0.083 dm3/(sbar) 0.35

3 Port Solenoid Valve VQ
Metal seal



Base mounted

Download a PDF file.
PDF 1  (1.18 MB)
Model/CAD Sonic conductance: C Power consumption (W)
VQ100  Standard 0.055dm3/(sbar) 1.0
Large Flow 0.14dm3/(sbar)

3 Port Solenoid Valve VKF
Rubber seal



Download a PDF file.
PDF 1  (675.8kB)
Model/CAD Sonic conductance: C Power consumption (W) Vacuum Use
VKF300  0.68dm3/(sbar) 4.0 -101.2 kPa

3 Port Solenoid Valve VQZ
Metal seal, Rubber seal



Download a PDF file.
PDF 1  (3.51 MB)
Model/CAD Sonic conductance: C Power consumption (W)
VQZ100  1.0dm3/(sbar) 1.0
VQZ200  3.0dm3/(sbar)
VQZ300  4.5dm3/(sbar)

3 Port Solenoid Valve VZ
Metal seal



Download a PDF file.
PDF 1  (1.15 MB)
Model Sonic conductance: C Power consumption (W)
VZ200  1.0dm3/(sbar) 1.8
VZ400  2.4dm3/(sbar)

3 Port Solenoid Valve VS
Metal seal



Download a PDF file.
PDF 1  (256kB)
Model/CAD Sonic conductance: C Power consumption (W)
VS3115  3.8dm3/(sbar) 5.5
VS3110  4.0dm3/(sbar)

3 Port Solenoid Valve VS
Metal seal



Download a PDF file.
PDF 1  (143.4kB)
Model/CAD Sonic conductance: C Power consumption (W)
VS3135  9.0dm3/(sbar) 13.2
VS3145  20dm3/(sbar) 24.0

3 Port Solenoid Valve VFN200N


Download a PDF file.
PDF 1  (92.2kB)
Model/CAD Sonic conductance: C Power consumption (W)
VFN200N  5.41dm3 /(sbar) 1.8

 
 
AllProducts!
3portsolenoid.htm