Clean Gas Filter (Clean)

Click on the series name to display the catalog.   Click on the to search the CAD data.

Clean Gas Filter SFA
Cartridge Disk Type



Download a PDF file.
PDF 1  (471kB)
Series/CAD Operating Pressure Filtration
SFA100•200•300  Max. 1.0MPa
Vacuum: 1.3 x 10-6kPa
0.01μm
(Filtration 100% at 0.01μm)
Features Catridge type allows element replacement

Clean Gas Filter SFB
Cartridge Straight Type



Download a PDF file.
PDF 1  (471kB)
Series/CAD Operating Pressure Filtration
SFB100•200  Max. 1.0MPa
Vacuum: 1.3 x 10-6kPa
0.01μm
(Filtration 100% at 0.01μm)
Features Catridge type allows element replacement

Clean Gas Filter SFB
Disposable Straight Type



Download a PDF file.
PDF 1  (471kB)
Series/CAD Operating Pressure Filtration
SFB300  Max. 1.0MPa
Vacuum: 1.3 x 10-6kPa
0.01μm
(Filtration 100% at 0.01μm)
Features Compact disposable type for semiconductor industry

Clean Gas Filter SFC
Disposable Disk Type



Download a PDF file.
PDF 1  (471kB)
Series/CAD Operating Pressure Filtration
SFC100  Max. 1.0MPa
Vacuum: 1.3 x 10-6kPa
0.01μm
(Filtration 100% at 0.01μm)
Features Compact disposable type for semiconductor industry

 
 
AllProducts!
cgasfilter.htm