Air Preparation Equipment (Clean)

Click on the series name to display the catalog.   Click on the to search the CAD data.

Main Line Filter AFF


Catalogue is nothing.
Series Filtration (μm) Air flow L/min (ANR) Port size
10-AFF  3
(95% particle size collection)
300 to 12000 1/8 to 2

Mist Separator AM


Download a PDF file.
PDF 1  (153.6kB)
Series/CAD Filtration (μm) Air flow L/min (ANR) Port size
10-AM  0.3
(95% particle size collection)
300 to 12000 1/8 to 2

Micro Mist Separator AMD


Download a PDF file.
PDF 1  (153.6kB)
Series Filtration (μm) Air flow L/min (ANR) Port size
10-AMD  0.01 (95% particle size collection) 200 to 12000 1/8 to 2

Micro Mist Separator with Preilter AMH


Catalogue is nothing.
Series Filtration (μm) Air flow L/min (ANR) Port size
10-AMH  0.01 (95% particle size collection) 200 to 12000 1/8 to 2

Super Mist Separator AME


Download a PDF file.
PDF 1  (133.1kB)
Series/CAD Filtration (μm) Air flow L/min (ANR) Port size
10-AME  0.01 (95% particle size collection) 200 to 12000 1/8 to 2

Odor Removal Filter AMF


Download a PDF file.
PDF 1  (92.2kB)
Series Filtration (μm) Air flow L/min (ANR) Port size
10-AMF  0.01 (95% particle size collection) 200 to 12000 1/8 to 2

Membrane Air Dryer IDG


Download a PDF file.
PDF 1  (163.8kB)
Series/CAD Outlet flow L/min (ANR) Standard dew point (°C)
10-IDG3 to 100  25 to 1000 -20
10-IDG3H to 100H  -15
10-IDG30L to 100L  75 to 300 -40
10-IDG60S to 100S  50 to 150 -60

Exhaust Cleaner for Clean Rooms AMP


Download a PDF file.
PDF 1  (153.6kB)
Series/CAD Filtration (μm) Air flow L/min (ANR) Port size
AMP  0.01
(95% particle size collection)
200 to 1000 1/4, 3/8, 1/2, 3/4
Features An exhaust cleaner that can be used inside a clean room

 
 
AllProducts!
cairprep.htm