Oil Mist Separator,Water Separator,Odor Removal Filter

Click on the series name to display the catalog.   Click on the to search the CAD data.

Water Separator AMG


Download a PDF file.
PDF 1  (512kB)
Series Max. Air Flow L/min (ANR) Port size
AMG  300 to 12000 1/8 to 2
Features Compressed air without water can be obtained.

Main Line Filter AFF


Download a PDF file.
PDF 1  (645.1kB)
Series/CAD Filtration (µm) Air Flow L/min (ANR) Port size
AFF  3 (95% particle size
collection)
300 to 42000 1/8 to 4B Flange

Mist Separator AM


Download a PDF file.
PDF 1  (512kB)
Series Filtration (µm) Air Flow L/min (ANR) Port size
AM  0.3 (95% particle size
collection)
300 to 12000 1/8 to 2

Micro Mist Separator AMD


Download a PDF file.
PDF 1  (737.3kB)
Series Filtration (µm) Air Flow L/min (ANR) Port size
AMD  0.01 (95% particle size
collection)
200 to 12000 1/8 to 2

Micro Mist Separator with Prefilter AMH


Download a PDF file.
PDF 1  (583.7kB)
Series Filtration (µm) Air Flow L/min (ANR) Port size
AMH  0.01 (95% particle size
collection)
200 to 12000 1/8 to 2

Super Mist Separator AME


Download a PDF file.
PDF 1  (450.6kB)
Series/CAD Filtration (µm) Air Flow L/min (ANR) Port size
AME  0.01 (95% particle size
collection)
200 to 12000 1/8 to 2

Odor Removal Filter AMF


Download a PDF file.
PDF 1  (624.6kB)
Series/CAD Filtration (µm) Air Flow L/min (ANR) Port size
AMF  0.01 (95% particle size
collection)
200 to 12000 1/8 to 2

 
 
AllProducts!
mistseparator.htm