Air Dryer

Click on the series name to display the catalog.   Click on the to search the CAD data.

Refrigerated Air Dryer IDF/IDU E


Download a PDF file.
PDF 1  (1.44 MB)
Series/CAD Applicable Compressor Max. Air Flow L/min (ANR)
50Hz 60Hz
IDF  0.75 to 75kw 0.10 to 11 0.12 to 12.4
IDU  2.2 to 15kw 0.32 to 2.6 0.37 to 2.8

Refrigerated Air Dryer IDU/IDF


Download a PDF file.
PDF 1  (1003.5kB)
Series/CAD Applicable Compressor Max. Air Flow L/min (ANR)
IDU22C to 75C  22 to 75kW 0.315 to 12.4
IDF120D to 240D  120 to 240kW 20 to 50
IDF370B  370kW 65

Refrigerated Air Dryer IDFA*E
For use in Europe and South East Asia



Download a PDF file.
PDF 1  (747.5kB)
Series/CAD Applicable Compressor Max. Air Flow L/min (ANR)
IDFA3E to 75E  2.2 to 75kW 12 to 822

Refrigerated Air Dryer IDFB*E
For use in North, Central & South America



Download a PDF file.
PDF 1  (573.4kB)
Series/CAD Applicable Compressor Max. Air Flow L/min (ANR)
IDFB3E to 37E  2.2 to 37kW 10 (17) to 181 (308)

Air Dryer IDUS/IDFS
Stainless Steel Heat Exchanger Type



Download a PDF file.
PDF 1  (358.4kB)
Series Applicable Compressor Max. Air Flow L/min (ANR)
IDUS  2.2 to 5.5 kW
310 to 740
IDFS  5.5 to 11 kW 740 to 1650

Heatless Air Dryer ID


Download a PDF file.
PDF 1  (297kB)
Series/CAD Outlet Flow L/min (ANR) Inlet Flow L/min (ANR)
ID  80 to 780 100 to 975

Membrane Air Dryer IDG


Download a PDF file.
PDF 1  (1.27 MB)
Series/CAD Outlet Flow L/min (ANR) Standard dew point
IDG1 to 100  10 to 1000 -20ºC
IDG3H to 100H  25 to 1000 -15ºC
IDG30L to 100L  75 to 300 -40ºC
IDG60S to 100S  50 o 150 -60ºC

 
 
AllProducts!
dryer.htm