Pressure Control Equipment

Click on the series name to display the catalog.   Click on the to search the CAD data.

Miniature Regulator ARJ


Download a PDF file.
PDF 1  (624.6kB)
Series/CAD Features Port size Set Pressure (MPa)
ARJ1020F  Direct operated relieving style with back flow function M5 0.1 to 0.7
ARJ210  Direct operated relieving style 1/8 (Male thread)
M5 x 0.8 (Female)
0.2 to 0.7
ARJ310  IN:1/8 (Male thread), M5 x 0.8(Female)
OUT:1/8 (Female)
0.2 to 0.7

Pilot Operated Regulator AR


Download a PDF file.
PDF 1  (450.6kB)
Series/CAD Port size Set Pressure (MPa)
AR425 to 925  1/4, 3/8, 1/2, 3/4, 11/4, 11/2, 2 0.05 to 0.83
AR435 to 935  0.02 to 0.2
Features Internal pilot operated style Relieving style

Regulator Manifold ARM


Download a PDF file.
PDF 1  (1.99 MB)
Series/CAD Features Port size Set Pressure
(MPa)
ARM1000,2000  Manifold (Common IN, Individual IN) Direct operated relieving style With back flow function 1/8 0.05 to 0.7
ARM2500,3000  Manifold (Common IN, Individual IN) Modular style 1/4, 3/8 0.05 to 0.85

Regulator Manifold ARM5


Download a PDF file.
PDF 1  (1.8 MB)
Series/CAD Features Connecting tubing O.D. Set pressure
(MPa)
Metric size Inch size
ARM5A  Manifold
(Common or
individual IN)
Common φ4, φ6,
φ8
φ5/32,
φ1/4,
φ5/16,
0.05 to 0.7
ARM5B  Individual φ4, φ6 φ5/32,
φ1/4
ARM5S  Single unit

Compact Manifold Regulator ARM10/11


Download a PDF file.
PDF 1  (1.4 MB)
Series/CAD Features Applicable Tube O.D. Set Pressure(MPa)
Metric size Inch size
ARM11A  Manifold type Common φ4 to
φ10
φ5/32 to
φ3
0.1 to 0.6
ARM11B  Individual φ4,
φ6
φ5/32,
φ1/4
0.05 to 0.7
ARM10  Single unit type Standard φ4,
φ6
φ5/32,
φ1/4
0.05 to 0.7
ARM10F  Front handle φ4,
φ6
φ5/32,
φ1/4
0.05 to 0.7

Direct Operated Precision Regulator ARP


Download a PDF file.
PDF 1  (174.1kB)
Series/CAD Port size Set Pressure (MPa)
ARP3000  1/4 0.005 to 0.3
Features Sensitivity 0.001MPa
Direct operated/Bleed style (With relieving function)

Regulator for 2MPa ARX


Download a PDF file.
PDF 1  (245.8kB)
Series/CAD Port size Set Pressure (MPa)
ARX20  1/8, 1/4 0.05 to 0.85
Features Compatible with primary supply pressure of 2.0MPa
Ideal for discharge pressure adjustment on a small compressor

Precision Regulator IR


Download a PDF file.
PDF 1  (1.15 MB)
Series/CAD Port size Set Pressure (MPa)
IR1000  1/8 0.005 to 0.2
0.01 to 0.4
0.01 to 0.8
IR2000  1/4
IR3000  1/4, 3/8, 1/2 0.01 to 0.2
0.01 to 0.4
0.01 to 0.8
Features Tension control
Contact pressure control
Sensitivity 0.2% F.S. Max.
Repeatability ±0.5% F.S. Max.

Clean Regulator SRH


Download a PDF file.
PDF 1  (256kB)
Series/CAD Relief mechanism Port size Set Pressure(MPa)
SRH  Non-relief Rc1/8, 1/4,
3/8, 1/2,
9/16-18UNF,
7/8-14UNF
Low pressure type:
0.01 to 0.2
High pressure type:
0.05 to 0.7
Relief Rc1/8, 1/4,
3/8, 1/2
Features Contamination controlled stainless steel regulator

Precision Clean Regulator SRP


Download a PDF file.
PDF 1  (256kB)
Series/CAD Port size Set Pressure(MPa)
SRP  M5, Rc1/8 Low pressure type: 0.005 to 0.2
High pressure type: 0.01 to 0.4
Features High precision low flow consumption stainless steel regulator

Clean Regulator/Fluororesin Type SRF


Download a PDF file.
PDF 1  (911.4kB)
Series/CAD Applicable Tube O.D. Set Pressure(MPa)
Metric size Inch size
SRF  Integral fitting type φ4 to φ19 φ1/8 to φ3/4 0.02 to 0.4
With nut Fitting type:2 to 6
Tube extensions --- Tube O.D.
φ1/4 to φ3/4

Vacuum Regulator IRV


Download a PDF file.
PDF 1  (1.15 MB)
Series/CAD Port size Set Pressure (kPa)
IRV1000  1/8 -100 to -1.3
IRV2000  1/4
IRV3000  1/4, 3/8, 1/2
Features Allows adjustment of vacuum line pressure

Precision Regulator VEX


Download a PDF file.
PDF 1  (1.33 MB)
Series Port size Set Pressure (MPa)
VEX1 * 30, 1 * 33  M5 x 8
1/8, 1/4, 3/8, 1/2, 3/4, 1, 11/4, 11/2, 2
0.05 to 0.7
(M5: 0.01 to 0.7)
Features Sensitivity 0.2% F.S. Max
Repeatability ±0.5% F.S. Max

MR Unit with mist separator and regulator AMR


Download a PDF file.
PDF 1  (512kB)
Series/CAD Port size Set Pressure (MPa)
AMR  1/4, 3/8, 1/2, 3/4, 1 0.05 to 0.85
Features Combined with mist separator and regulator
Filtration 0.3µm

Electro-pneumatic Regulator ITV


Download a PDF file.
PDF 1  (1003.5kB)
Series/CAD Port size Set Pressure (MPa)
ITV0000  One-touch fitting φ4, φ5/32 0.001 to 0.1
0.001 to 0.5
0.001 to 0.9
-1 to -100kPa
ITV1000  1/8, 1/4 0.005 to 0.1
ITV2000  1/4, 3/8 0.005 to 0.5
ITV3000  1/4, 3/8, 1/2 0.005 to 0.9
Features Stepless control of air pressure in proportion to electric signals
Electrostatic painting
Analogue multi-stage control

Electronic Vacuum Regulator ITV


Download a PDF file.
PDF 1  (1003.5kB)
Series/CAD Port size Set Pressure (MPa)
ITV209 *  1/4 -1.3 to -80
Features Stepless control of vacuum pressure in proportion to electric signals

Controller for Electro-pneumatic Regulator IC


Download a PDF file.
PDF 1  (419.8kB)
Series/CAD Application/
Characteristics
Por t size Set pressure
(MPa)
IC  Converts digital input signal
into analog output signal
M5 female (Built-in sensor) 0.1, 0.5, 0.9, -100 kPa

Booster Regulator VBA


Download a PDF file.
PDF 1  (757.8kB)
Series/CAD Port size Set Pressure (MPa)
VBA  1/4, 3/8, 1/2 VBA111 * : 0.2 to 2.0
VBA2 * 00 : 0.2 to 1.0
VBA4 * 00 : 0.2 to 1.0
Features Increases main line pressure up to two times Save energy

Electro-pneumatic Proportional Control Valve VEF/VEP


Download a PDF file.
PDF 1  (747.5kB)
Series Port size
VEF/VEP  1/4, 3/8, 1/2
Features Stepless control of air flow or pressure in proportion to electric signals
Press-die cushions
Pressure control of welding machine and low pressure casting
Multi-stage speed control of air cylinder and rotation control of air motor

5 Port Electro-pneumatic Proportional Control Valve VER


Download a PDF file.
PDF 1  (614.4kB)
Series Port size Set Pressure (MPa)
VER2000·4000  1/4, 3/8, 1/2 0.1 to 0.9
Features Stepless control of cylinder and analogue pressure
Applicable cylinder φ25 to φ125
Available for exhaust throttle and B port pressure regulation

Power Amplifier for Electro-Pneumatic Proportional Valve VEA


Download a PDF file.
PDF 1  (245.8kB)
Series Features
VEA250  Dedicated Amplifier that actuates an electro-pneumatic proportional vavlve.
• Low current command signal
• High dither effect
• Stabilizing the performance of the electro-pneumatic proportional valve
VEA251 
VEA252 

Electro-pneumatic HYREG VY1


Download a PDF file.
PDF 1  (1.31 MB)
Series Port size Set Pressure (MPa)
VY1  M5 x 8
1/8, 1/4, 3/8, 1/2, 3/4, 1, 11/4, 11/2, 2
0.05 to Supply pressure
Features Stepless control of pressure in proportion to electric signals
Thrust control of cylinder
Flow control of nozzle
Pressure control of tank

 
 
AllProducts!
pressurecontrol.htm