Download a PDF file. PDF 1 (4.67 MB) |
| Combination equipment |
Series |
Port size |
Set Pressure (MPa) |
Air Filter Regulator Lubricator |
AF+AR+AL  |
M5 x 0.8 1/8,1/4, 3/8,1/2, 3/4,1 |
0.05 to 0.85 (M5 : 0.05 to 0.7) |
Filter Regulator Lubricator |
AW+AL |
M5 x 0.8 1/8,1/4, 3/8,1/2, 3/4 |
0.05 to 0.85 (M5 : 0.05 to 0.7) |
Air Filter Regulator |
AF+AR |
M5 x 0.8 1/8,1/4, 3/8,1/2, 3/4,1 |
0.05 to 0.85 (M 5: 0.05 to 0.7) |
Air Filter Mist Separator Regulator |
AF+AFM+AR |
1/8,1/4, 3/8,1/2, 3/4 |
0.05 to 0.85 |
Filter Regulator Mist Separator |
AW+AFM |
1/8,1/4, 3/8,1/2, 3/4 |
0.05 to 0.85 |
|