Pressure Guage

Click on the series name to display the catalog.   Click on the to search the CAD data.

General Pressure Gauge G *


Download a PDF file.
PDF 1  (553kB)
Series/CAD Size (O.D.) Connecting Thread
G *  φ15, φ26, φ37.5, φ42.5, φ43, φ44 1/16, 1/8, 1/4

Oil Free/External Parts Copper Free Pressure Gauge G46E


Download a PDF file.
PDF 1  (553kB)
Series/CAD Size (O.D.) Connecting Thread
G46E  φ42.5 1/8, 1/4

Pressure Gauge for Clean Room Series G49


Download a PDF file.
PDF 1  (553kB)
Series/CAD Size (O.D.) Connecting Thread
G49  φ44 1/4

Pressure Gauge for Clean Regulator G46- * - * -SRA,B


Download a PDF file.
PDF 1  (553kB)
Series Size (O.D.) Connecting Thread
G46- * - * -SRA,B  φ42.5 1/8, 1/4

Pressure Gauge with Switch GP46


Download a PDF file.
PDF 1  (553kB)
Series/CAD Size (O.D.) Connecting Thread
GP46  φ42.5 1/8, 1/4

Digital Pressure Sensor GS40


Download a PDF file.
PDF 1  (81.9kB)
Series Set Pressure (MPa)
GS40  0 to 0.98
Features Pressure switch function is added to digital display pressure gauge

Compact Manometer PPA


Download a PDF file.
PDF 1  (440.3kB)
Series/CAD Set Pressure Applicable tube size Type
PPA100  -0.1 to 1MPa φ4, φ6 High pressure
PPA101  -101 to 10kPa Vacuum pressure
PPA102  -10 to 100kPa Low pressure
Features A pressure measuring instrument with exceptional portability

 
 
AllProducts!
guage.htm