Download PDF files (to be divided into files in units of 5 MB).
(Files can be combined after downloading is complete.) PDF 1 2 3 (TTL. 13.81MB) |
| Model |
Series/CAD |
Action |
Bore Size (mm) |
| Standard |
CQ2  |
Double acting single rod |
12,16,20,25, 32,40,50,63, 80,100 |
| Single acting (Spring return/extend) |
12,16,20,25, 32,40,50 |
CQ2W  |
Double acting double rod |
12,16,20,25, 32,40,50,63, 80,100 |
| Non-rotating piston rod |
CQ2K  |
Double acting single rod |
12,16,20,25, 32,40,50,63 |
CQ2KW  |
Double acting double rod |
| Axial piping (common piping) |
CQP2  |
Double acting single rod |
12,16,20,25, 32,40,50,63, 80,100 |
| Single acting (Spring return/extend) |
12,16,20, 25,3240, 50 |
| Large tube size |
CQ2  |
Double acting single rod |
125,140,160, 180,200 |
| Double acting double rod |
| Long stroke |
CQ2  |
Double acting single rod |
12,16,20,25, 32,40,50,63 |
| Anti-lateral load |
CQ2 * S  |
Double acting single rod |
| End lock |
CBQ2  |
Double acting single rod |
20,25,32,40, 50,63,80,100 |
|