Combination Cylinder (Cylinder with Table)

Click on the series name to display the catalog.   Click on the to search the CAD data.

Compact Slide MXH


Download a PDF file.
PDF 1  (696.3kB)
Series/CAD Action Bore Size (mm)
MXH  Double acting 6,10,16,20
Features The use of an endless track linear guide produces a table cylinder
having excellent rigidity,linearity and non-roating accuracy.
•Allowable moment is approximately 6 times greater than the Series MXU
•Piping is possible from 3 directions

Compact Slide MXU


Download a PDF file.
PDF 1  (1.1 MB)
Series/CAD Action Bore Size (mm)
MXU  Double acting 6,10,16
Features A miniature linear guide and a work table have been integrated.
This is a cylinder with a table that provides excellent linearity and non-rotating accuracy through the adoption of a miniature linear guide.
• Running parallelism 0.05mm or less
• Piping is possible from 3 directions

Air Slide Table MXJ


Download a PDF file.
PDF 1  (1.1 MB)
Series/CAD Action Bore Size (mm)
MXJ  Double acting 4, 6, 8
Features Integrated front mounting part and table result in a highly accurate and rigid top and mounting surface.
Traveling parallelism: 0.005 mm
Height: 10 mm/Width: 20 mm/Length: 43mm (MXJ4)

Air Slide Table MXS


Download a PDF file.
PDF 1  (1.23 MB)
Series/CAD Action Bore Size (mm)
MXS  Double acting 6,8,12,16,20,25
Features Integrated with a work table in a compact monner.
An air slide table that is ideal for precision assembly work.
• High rigidity and high accuracy
A smooth movement without looseness has been achieved through the adoption of a cross roller guide.
• Compact and lightweight
Provides twice the output of a conventional cylinder through the adoption of the dual load function.

Air Slide Table MXQ


Download a PDF file.
PDF 1  (1.44 MB)
Model Series/CAD Action Bore Size (mm)
Standard MXQ  Double acting 6,8,12,16,20,25
Symmetric MXQ * L 
Features Cylinder with built-in guide rail and table
Recirculating linear ball bearing provides high rigidity and high precision.

Low Profile Air Slide Table MXF


Download a PDF file.
PDF 1  (378.9kB)
Series/CAD Action Bore Size (mm)
MXF  Double acting 8,12,16,20
Features Parallel design of guide and cylinder creates a slim and compact slide.

Air Slide Table MXW


Download a PDF file.
PDF 1  (665.6kB)
Series/CAD Action Bore Size (mm)
MXW  Double acting 8,12,16,20,25
Features Linear guide provides long stroke.
Table rigidity is constant through entire stroke.

Air Slide Table MXP


Download a PDF file.
PDF 1  (3.32 MB)
Series/CAD Action Bore Size (mm)
MXPJ  Double acting 6
MXP  6, 8, 10,12,16
Features Cylinder with built-in linear guide
Compact air slide table

Air Slide Table MXY


Download a PDF file.
PDF 1  (819.2kB)
Series/CAD Action Bore Size (mm)
MXY  Double acting 6, 8, 12
Features •High rigidity and high accuracy •Maximum of 400mm

Precision Cylinder MTS


Download a PDF file.
PDF 1  (1013.8kB)
Series/CAD Action Bore Size (mm)
MTS  Double acting 8,12,16,20,25,32,40
Features Precision cylinder with intermal guide

Auto Switch D


Download a PDF file.
PDF 1  (2.41 MB)
Series Type Specifications
D Series  Reed Switches General Purpose Type
2-color Indication Type
Solid State Switches General Purpose Type
Normally Closed Type
2-color Indication Type
2-color Indication Type with Diagnostic Output
Water Resistant 2-color Indication Type
With Timer
Magnetic Field Resistant 2-color Indication Type
Wide Range Detection Type
Made to Order Specifications

 
 
AllProducts!
stdairtable.htm