Combination Cylinder (Guide Cylinder)

Click on the series name to display the catalog.   Click on the to search the CAD data.

Miniature Guide Rod Cylinder MGJ


Download a PDF file.
PDF 1  (358.4kB)
Series/CAD Action Bore Size (mm)
MGJ  Double acting 6, 10
Features Overall length: 23+Stroke mm/Width: 29 mm/Height: 14.5 mm
Two auto switches can be mounted even for 5 mm strokes
Integral wiring/piping to one direction
Non-rotating accuracy: ±0.1°

Compact Guide Cylinder MGP


Download a PDF file.
PDF 1  (1.88 MB)
Model/CAD Bearing Series Bore Size (mm)
Standard Slide/Ball bushing MGP  12,16,20,25,
32,40,50,63,
80,100
Air cushion MGP  16,20,25,32,
40,50,63,80,
100
End lock MGP  20,25,32,40,
50,63,80,100
Strong guide rod MGPS  50,80
High precision Ball bushing MGPA  12,16,20,25,
32,40,50,63,
80,100

Compact Guide Cylinder MGQ


Download a PDF file.
PDF 1  (1.23 MB)
Bearing Series/CAD Action Bore Size (mm)
Slide MGQM  Double acting 12,16,20,25,
32,40,50,63,
80,100
Ball bushing MGQL 
Features Strong against side load and high non-rotating accuracy
Suitable for stopper and lifter in the conveyor line

Guide Cylinder MGG


Download a PDF file.
PDF 1  (1.39 MB)
Model Bearing Series/CAD Bore Size (mm)
Standard Slide/Ball bushing MGG  20,25,32,40,
50,63,80,100
End lock MGG 
Features Basic cylinder with integrated guide rods in a compact configuration
A Iinear transfer unit that achieves high Iateral load resistance and non-rotating Precision

Guide Cylinder MGC


Download a PDF file.
PDF 1  (1.94 MB)
Series/CAD Action Bore Size (mm)
MGC  Double acting 20,25,32,40,50
Features Linear transfer unit with compact guide body and front plate
Compact, light weight and space saving

Guide Table MGF


Download a PDF file.
PDF 1  (440.3kB)
Series/CAD Action Bore Size (mm)
MGF  Double acting 40,63,100
Features Low profile compact cylinder with a large concentric guiding sleeve to provide excellent eccentric load resistance

Turntable Cylinder MGT


Download a PDF file.
PDF 1  (491.5kB)
Bearing Series/CAD Action Bore size (mm)
Slide MGTM
 
Double acting 63,80,100
Ball bushing MGTL
 
Features • Flat cylinder with guide (Series MGP)and manual turntable combination
• High precision bearings for smooth turning return movement
• Table unit has positionig mechanisms for each 90º and 180º of rotation

Double Power Cylinder MGZ/MGZR


Download a PDF file.
PDF 1  (1.25 MB)
Model Series/CAD Bore Size (mm)
Standard MGZ  20,25,32,40,
50,63,80
End lock MGZ  40,50,63
Non-rotating rod MGZR  20,25,32,40,
50,63,80

Slide Unit CXW


Download a PDF file.
PDF 1  (5.52 MB)
Bearing Series/CAD Bore Size (mm)
Slide CXWM  10,12,16,20,25,32
Ball bushing CXWL 

Platform Cylinder CXT


Download a PDF file.
PDF 1  (430.1kB)
Bearing Series/CAD Action Bore Size (mm)
Slide CXTM  Double acting 12,16,20,25,32,40
Ball bushing CXTL 
Features Integrated work table with guide bearings and actuator.
Highly rigid and accurate slide table.

Dual Rod Cylinder CXSJ


Download a PDF file.
PDF 1  (890.9kB)
Model Series/CAD Bearing Bore Size (mm)
Compact CXSJM  Slide 6,10,15,20,
25,32
CXSJL  Ball bushing

Dual Rod Cylinder CXS


Download a PDF file.
PDF 1  (1003.5kB)
Model Series/CAD Bearing Bore Size (mm)
Basic CXS  Slide/Ball bushing 6,10,15,20,
25,32
Air cushion CXS  20,25,32
End lock CXS  6,10,15,20,
25,32
Double rod CXSW 
Features Dual rod cylinder unit with guide function for pick &anp; place applications

Auto Switch D


Download a PDF file.
PDF 1  (2.41 MB)
Model Series Specifications
D Series  Reed Switches General Purpose Type
2-color Indication Type
Solid State Switches General Purpose Type
Normally Closed Type
2-color Indication Type
2-color Indication Type with Diagnostic Output
Water Resistant 2-color Indication Type
With Timer
Magnetic Field Resistant 2-color Indication Type
Wide Range Detection Type
Made to Order Specifications

 
 
AllProducts!
stdairguide.htm