Download PDF files (to be divided into files in units of 5 MB).
(Files can be combined after downloading is complete.) PDF 1 2 (TTL. 5.37MB) |
| Model |
Series/CAD |
Action |
Bore Size (mm) |
| Standard |
CG1  |
Double acting single rod |
20,25,32,40, 50,63,80,100 |
Single acting (Spring return) |
20,25,32,40 |
CG1W  |
Double acting double rod |
20,25,32,40, 50,63,80,100 |
| Non-rotating piston rod |
CG1K |
Double acting single rod |
20,25,32,40, 50,63 |
| CG1KW |
Double acting double rod |
| Direct mount |
CG1R  |
Double acting single rod |
| Direct mount/Non-rotating rod |
CG1KR |
Double acting single rod |
| Low friction |
CG1 * Q |
Double acting single rod |
20,25,32,40, 50,63,80,100 |
| End lock |
CBG1  |
Double acting single rod |
|