Specialty Cylinder

Click on the series name to display the catalog.   Click on the to search the CAD data.

Sine Rodless Cylinder REA


Download a PDF file.
PDF 1  (2.03 MB)
Series/CAD Model Bore Size (mm)
REA  Basic 25,32,40,50,63
REAR  Direct mount 10,15,20,25,32,40
REAS  Slider (Slide bearing)
REAL  Slider (Ball bushing bearing)
REAH  High precision 10,15,20,25,32
Features Allows high speed transfer of work with dramatically reduced shock/impact

Sine Rodless Cylinder REB


Download a PDF file.
PDF 1  (2.03 MB)
Series/CAD Model Bore Size (mm)
REBR  Direct mount 15,25,32
REBH  High precision (1 Axis) 15,25
REBHT  High precision (2 Axis) 25,32
Features Allows high speed transfer of work with dramatically reduced shock/impact

Sine Rodless Cylinder REC


Download a PDF file.
PDF 1  (665.6kB)
Series/CAD Action Bore Size (mm)
REC  Double acting 20,25,32,50
Features Allows high speed transfer of work with dramatically reduced shock/impact

Low Speed Cylinder CJ2X/CUX/CQSX/CQ2X/CM2X


Download a PDF file.
PDF 1  (491.5kB)
Series Action Bore Size (mm)
CJ2X  Double acting 10,16
CUX  10,16,20,25,32
CQSX  12,16,20,25
CQ2X  32,40,50,63,80,100
CM2X  20,25,32,40

Smooth Cylinder CQSY/CQ2Y/CM2YCG1Y/CA2Y


Download a PDF file.
PDF 1  (1.03 MB)
Series/CAD Action Bore Size (mm)
CQSY  Double acting 12,16,20,25
CQ2Y  32,40,50,63, 80,100
CM2Y  20,25,32,40
CG1Y  20,25,32,40,50,63,80,100
CA2Y  40,50,63,80,100

Low friction Cylinder MQQ/MQM/MQP


Download a PDF file.
PDF 1  (1.1 MB)
Series/CAD Model Bore Size (mm)
MQQ  Standard 10,16,20,25,28
MQM  Anti-lateral load
MQP  Single acting 4,6,10,16,20

High Power Cylinder RHC


Download a PDF file.
PDF 1  (942.1kB)
Series/CAD Action Bore Size (mm)
RHC  Double acting 20,25,32,40,50,63,80,100
Features Provides 10 to 20 times the energy absorption capacity of general purpose cylinder(SMC CG1 Series).

Rotary Clamp Cylinder MK/MK2


Download a PDF file.
PDF 1  (2.96 MB)
Model Series/CAD Action Bore Size (mm)
Standard MK  Double acting 12,16,20,25,
32,40,50,63
Heavy duty MK2  20,25,32,40,
50,63

Clamp Cylinder CK1/CKS1


(Available magnetic field resistant auto switch)

Download a PDF file.
PDF 1  (1.46 MB)
Series/CAD Model Clevis width (mm) Bore Size (mm)
CK1 *  Standard 16.5, 19.5 40, 50, 63
CKG1 *  Built-in standard magnet
CKP1 *  Built-in strong magnet
Features The optical sensor switch used is not influeced even in the presence of strong magnetic fields.

Clamp Cylinder with Lock CLK1


Download a PDF file.
PDF 1  (2.76 MB)
Series/CAD Model Bore Size (mm) Locking Function
CLK1  Standard 32,40,50,63 Spring lock
CLK1P  With magnetic field resistant reed switch 40,50,63
CLK1G  With magnetic field resistant solid state switch
Features Maintains a clamped or unclamped state when air supply pressure drops or residual pressure is released.

Pin Clamp Cylinder CKQ/CLKQ


Download a PDF file.
PDF 1  (1.61 MB)
Series/CAD Model Guide pin diameter Bore Size (mm)
CKQ  Standard Round
Diamond
50
CLKQ  With lock
Features Positioning and clamping at one time.
4 body shape options are available which offer extensive installation flexibility.

Stopper Cylinder RSQ/RSG


Download a PDF file.
PDF 1  (2.49 MB)
Model Series/CAD Action Bore Size (mm)
Fixed mounting height RSQ  Double acting 12,16,20,32,
40,50
Double acting with spring
Single acting
Adjustable mounting height RSG  Double acting 40,50
Double acting with spring
Single acting

Heavy Duty Stopper Cylinder RSH/RS1H


Download a PDF file.
PDF 1  (1 MB)
Series/CAD Action Mounting Bore Size (mm)
RSH  Double acting Flange 20,32
Double acting with spring
Single acting
RS1H  Double acting 50,63,80
Double acting with spring
Single acting
Features Capable of stopping pallet softly.
Stopper cylinder with built-in shock absober.

Escapements MIW/MIS


Download a PDF file.
PDF 1  (860.2kB)
Series/CAD Action Bore Size (mm)
MIW  Two finger type 8,12,20,25,32
MIS  One finger type
Features Ideal to separating and feeding individual parts from vibratory feeders, magazines and hoppers.

3 Position Cylinder RZQ


Download a PDF file.
PDF 1  (378.9kB)
Series/CAD Action Bore Size (mm)
RZQ  Double acting 32,40,50,63
Features Provides intermediate stop mechanism.
First-stage stroke can be specified without changing the overall length.
±0.02 or less repeatability in intermediate stop positioning. First-stage stroke can be freely specified.
Large bore tube rod to withstand lateral load. Wide variations in mounting

High Precision Stroke Reading Cylinder CEP1


Download a PDF file.
PDF 1  (1.8 MB)
Series/CAD Action Bore Size (mm)
CEP1  Double acting 12,20
Features Movable scale cylinder

Stroke Reading Cylinder CE1


Download a PDF file.
PDF 1  (1.8 MB)
Series/CAD Action Bore Size (mm)
CE1  Double acting 12,20,30,40,50,63
Features Movable scale cylinder

Stroke Reading Cylinder with Brake CE2


Download a PDF file.
PDF 1  (1.97 MB)
Series/CAD Action Bore Size (mm)
CE2  Double acting 40,50,63,80,100
Features Movable scale cylinder with brake.

Stroke Reading Hy-rodless Cylinder ML2B


Download a PDF file.
PDF 1  (829.4kB)
Series/CAD Action Bore Size (mm)
ML2B  Double acting (Cylinder) 25,32,40
Features Mechanical joint rodless cylinder with incorporated brake mechanism and stroke

Stainless Cylinder CJ5•S/CG5•S


Download a PDF file.
PDF 1  (870.4kB)
Series/CAD Action Bore Size (mm)
CJ5·S  Double acting 10,16
CG5·S  20,25,32,40,
50,63,80,100

Hygienic Design Cylinder HY*


Download a PDF file.
PDF 1  (1.71 MB)
Model Series/CAD Action Bore Size (mm)
Basic type HYQ  Double acting 20,25,32,40,
50,63
ISO Standard type HYC  32,40,50,63
With guide HYG  20,25,32,40,
50,63
Basic type HYB  20,25,32,40,
50,63,80,100

Valve Mounted Cylinder CV


Download PDF files (to be divided into files in units of 5 MB).
(Files can be combined after downloading is complete.)
PDF 1 2 (TTL. 8.86MB)
Model Series/CAD Action Bore Size (mm) Component
Cylinder Valve
Standard CVJ5  Double acting 10,16 CJ2 SYJ3190
CVJ3  Single acting CJ2 SYJ319
CVM5  Double acting 20,25,32,40 CM2 VZ3x90
CVM3  Single acting CM2 VZ319
CV3  Double acting 40,50,63,80,
100
CA1 VZ3x08
CVS1  Double acting CS1 VS4x24
Non-rotating rod CVM5K  Double acting 20,25,32,40 CM2K VZ3x90
CVM3K  Single acting CM2K VZ319
CV3K  Double acting 40,50,63 CA1K VZ3x08
CVS1K  Double acting CS1K VS4x24

Valve Mounted Guide Cylinder MVGQ


Download a PDF file.
PDF 1  (1.53 MB)
Model Series/CAD Bore Size (mm) Applicable valve
Slide bearing MVGQM  12,16,20 SYJ3000
25,32,40,50,63 VZ3000,VZ5000
Ball bushing bearing MVGQL  25,32,40,50,63 VZ3000,VZ5000
80,100 VF3000
Features Valve,speed controller and cylinder combined in one unit

Pneumatic Transfer System MF


Download a PDF file.
PDF 1  (1.46 MB)
Series Type Bore Size (mm)
MF  Single units 15, 32
Conbination units
Features Curvilinear operation makes flexible transfer possible.
Effective utilization of space.

Air-hydro Unit CC


Download a PDF file.
PDF 1  (1.24 MB)
Model Series/CAD Nominal size (mm)
Air-hydro Unit CC  63,100,160
Converter CCT  40,63,100,160
Valve unit CCV  ---
Features By converting air pressure into hydraulic pressure,the same function of a hydraulic unit can be obtained while using pneumatic equipment.

Auto Switch D


Download a PDF file.
PDF 1  (2.86 MB)
Series Type Specifications
D Series  Reed Switches General Purpose Type
2-color Indication Type
Solid State Switches General Purpose Type
Normally Closed Type
2-color Indication Type
2-color Indication Type with Diagnostic Output
Water Resistant 2-color Indication Type
With Timer
Magnetic Field Resistant 2-color Indication Type
Wide Range Detection Type
Made to Order Specifications

 
 
AllProducts!
special.htm