Rotary Actuator

Click on the series name to display the catalog.   Click on the to search the CAD data.

Rotary Actuator CRB2


Download PDF files (to be divided into files in units of 5 MB).
(Files can be combined after downloading is complete.)
PDF 1 2 (TTL. 6.64MB)
Series/CAD Vane style Size Rotation Angle
Single Double
CRB2  Single, Double 10,15,20,30,40 90º, 180º,270º 90º,100º

Free Mount CRBU2


Download PDF files (to be divided into files in units of 5 MB).
(Files can be combined after downloading is complete.)
PDF 1 2 (TTL. 6.64MB)
Series/CAD Vane style Size Rotation Angle
Single Double
CRBU2  Single, Double 10,15,20,
30,40
90º,180º,270º 90º,100º

Rotary Actuator CRB1


Download PDF files (to be divided into files in units of 5 MB).
(Files can be combined after downloading is complete.)
PDF 1 2 (TTL. 6.64MB)
Series/CAD Vane style Size Rotation Angle
Single Double
CRB1  Single, Double 50,63,80,100 90º,100º,
180º,190º,
270º,280º
90º,100º

Rotary Table MSU


Download a PDF file.
PDF 1  (3.64 MB)
Series/CAD Vane style Size Rotation Angle
Single Double
MSU  Single, Double 1,3,7,20 90º,180º 90º (only MSUB)

Mini Rotary Actuator CRJ


Download a PDF file.
PDF 1  (706.6kB)
Series/CAD Rack & Pinion style Size Rotation Angle
Basic Type with External stopper
CRJ  Single 0.5, 1 90º,100º, 180º,190º 90º,180º

Rotary Actuator CRA1


Download a PDF file.
PDF 1  (3.92 MB)
Series/CAD Rack & Pinion style Size Rotation angle
CRA1  Single 30,50,63,80,100 30 : 90º,180º,
50 to 100 : 90º,100º,
180º,190º

Compact Rotary Actuator CRQ2


Download a PDF file.
PDF 1  (798.7kB)
Series/CAD Rack & Pinion style Size Rotation angle
CRQ2  Double 10,15,20,30,40 90º,180º

Rotary Table MSQ


Download a PDF file.
PDF 1  (2.09 MB)
Series/CAD Rack & Pinion style Size Rotation angle
Basic Type
MSQB
High Precision
Type MSQA
MSQ  Double 1,2,3,7,10,
20,30,50,70,
100,200
1,2,3,7,10,
20,30,50
190º

3-Position Rotary Table MSZ


Download a PDF file.
PDF 1  (1.31 MB)
Series/CAD Vane style Size Stop position
adjustment range
Basic Type
MSZB
High Precision
Type MSZA
MSZ  Double 10,20,30,50 From center: ±10º
Rotation range: 0 to 95º

Rotary Cylinder MRQ


Download a PDF file.
PDF 1  (1.83 MB)
Series/CAD Size Rotation angle
MRQ  32,40 90º,180º

Auto Switch D


Download a PDF file.
PDF 1  (1.17 MB)
Series Type Specifications
D Series  Reed switch General Purpose Type
2-color Indication Type
Solid state switch General Purpose Type
2-color Indication Type
2-color Indication Type with Diagnostic Output
Water Resistant 2-color Indication Type
With Timer

 
 
AllProducts!
rotary.htm