Related Products

Click on the series name to display the catalog.   Click on the to search the CAD data.

Related Products/Shock Absorber RB


Download a PDF file.
PDF 1  (1.35 MB)
Model Series/CAD Absorption stroke (mm)
Standard RB  5,6,7,11,12,15,25
Coolant proof
RBL  6,7,11,12,15,25
Short RBQ  4,7,8,8.5,13
Adjustment RB-OEM  10,12,25,50,75,100,150
Extension & retraction RB-ADA  50,100,150
Features Impact absorption/Noise damping

Related Products/Floating Joint J


Download a PDF file.
PDF 1  (1.01 MB)
Model Series/CAD Applicable cylinder bore size (mm)
Standard JA  6,10,15,20,25,30,40,50,
63,80,100,125,140,160
Heavy Duty
JAH  40,50,63,80,100
For compact cylinder JB  12,16,20,25,32,40,50,
63,80,100,125,140,160
Features This joint absorbs the misalignment of the driven cylinder,thus making centening unnecessary.

Related Products/Floating Joint (Stainless) JS


Download a PDF file.
PDF 1  (1.01 MB)
Model Series Applfcable cylinder bore size (mm)
Standard JS  10,15,16,20,25,32,40,50,63

Trimmer Auto Switch D- * 7k/D-R * K


Download a PDF file.
PDF 1  (1.01 MB)
Type Series/CAD
Sensor unit D- * 7K 
Amplifier unit D-R * 7K 
Features One auto switch allows work pieces to be distinguished easily.
Minimum width to detect: 0.5 mm

 
 
AllProducts!
related.htm