Air Gripper

Click on the series name to display the catalog.   Click on the to search the CAD data.

Linear Guide Parallel Style Standard MHZ2


Auto Switch Installation Example and Mounting Position

Download a PDF file.
PDF 1  (2.52 MB)
Type Series/CAD Cylinder bore size (mm)
Compact MHZA2-6  6
Standard MHZ2  6,10,16,20,25
Long stroke MHZL2  10,16,20,25
Features General purpose compact grippers with integral guide that provides high rigidity and high accuracy.

Linear Guide Parallel Style with Dust Cover MHZJ2


Auto Switch Installation Example and Mounting Position

Download a PDF file.
PDF 1  (2.52 MB)
Type Series/CAD Cylinder bore size (mm)
Compact MHZAJ2-6  6
MHZJ2  6,10,16,20,25
Features Air grippers with dust proof and drip proof construction.
A selection of dust cover materials is available to suit your application.
Interchangeable in mounting dimensions with the standard models.

Low Profile Air Gripper MHF2


Auto Switch Installation Example and Mounting Position

Download a PDF file.
PDF 1  (931.8kB)
Series/CAD Cylinder bore size
MHF2  8,12,16,20
Features Height is approximately 1/3 the size of an equivalent MHZ Series gripper.
The low profile design reduces bending moments.

Cross Roller Guide Parallel Style MHQ * 2


Catalogue is nothing.
Series Cylinder bore size (mm)
MHQ2  6
MHQG2  32, 40
MHQJ2  10, 16, 20, 25

Wide Opening MHL2


Auto Switch Installation Example and Mounting Position

Download a PDF file.
PDF 1  (1.04 MB)
Series/CAD Cylinder bore size (mm)
MHL2  10,16,20,25,32,40
Features A Wide style with a large open/close stroke.
Ideal for holding large-size workpieces that have dimensional variances.
The double pistons provide a large amount of gripping force.

Rotary Actuated 2 Finger MHR2/MDHR2


Auto Switch Installation Example and Mounting Position

Download a PDF file.
PDF 1  (788.5kB)
Series/CAD Cylinder bore size (mm)
MHR2  10,15,20,30
MDHR2 
Features A vertically compact configuration and a high level of precision have been achieved through the use of a rotary actuator as the source of its drive force.
Supports class 10 clean room.

Rotary Actuated 3 Finger MHR3/MDHR3


Auto Switch Installation Example and Mounting Position

Download a PDF file.
PDF 1  (788.5kB)
Series/CAD Cylinder bore size (mm)
MHR3  10,15
MDHR3 
Features A vertically compact configuration and a high level of precision have been achieved through the use of a rotary actuator as the source of its drive force.
Ideal for holding round-shaped workpieces in the axial direction.
Supports class 10 clean room.

Slide Guide Square Body 2 Finger MHK2


Auto Switch Installation Example and Mounting Position

Download a PDF file.
PDF 1  (593.9kB)
Series/CAD Cylinder bore size (mm)
MHK2  12,16,20,25
Features A dust-proof, drip-proof, extemal force resistant, and weather-resistant type that can be used for a variety of applications. To suit the environment, a selection of dust cover materials and stainless steel (SUS304) fingers is available.

Slide Guide Round Body 2 Finger MHS2


Auto Switch Installation Example and Mounting Position

Download a PDF file.
PDF 1  (1.89 MB)
Series/CAD Cylinder bore size (mm)
MHS2  16,20,25,32,40,50,63
Features Vertically compact due to its wedge shaped cam construction.
Ideal in operations that require the application of an extemal force, such as in press fitting operations.

Slide Guide Round Body 3 Finger MHS3


Auto Switch Installation Example and Mounting Position

Download a PDF file.
PDF 1  (1.89 MB)
Type Series/CAD Cylinder bore size (mm)
Standard MHS3  16,20,25,32,40,50,63,80
100,125
With dust cover MHSJ3  16,20,25,32,40,50,63,80
Through hole MHSH3 
Long stroke MHSL3  16,20,25,32,40,50,63,80
100,125

Slide Guide Round Body 4 Finger MHS4


Auto Switch Installation Example and Mounting Position

Download a PDF file.
PDF 1  (1.89 MB)
Series/CAD Cylinder bore size (mm)
MHS4  16,20,25,32,40,50,63
Features Vertically compact due to its wedge shaped cam construction. Optimally holds rectangular workpieces for
positioning operations.

Angular Gripper MHC2
Standard Type/Short Body Type



Auto Switch Installation Example and Mounting Position

Download a PDF file.
PDF 1  (1.24 MB)
Series/CAD Cylinder bore size (mm)
MHC2-6  6
MHCA2-6  6
MHCM2-7  7
Features Angular style air gripper Series MHC now also available in
φ6 size.
Series MHCM2 now available for further miniaturization.

Angular Gripper/Standard MHC2


Auto Switch Installation Example and Mounting Position

Download a PDF file.
PDF 1  (1.24 MB)
Series/CAD Cylinder bore size (mm)
MHC2  10,16,20,25
Features A large holding moment is achieved through a double piston construction.

Toggle Style MHT2


Auto Switch Installation Example and Mounting Position

Download a PDF file.
PDF 1  (512kB)
Series/CAD Cylinder bore size (MM)
MHT2  32,40,50,63
Features A large holding moment in the vicinity of the support point is achieved through a toggle construction.
The workpiece can be held in place even when there is an interruption in the supply of compressed air.

180º Angular Air Gripper MHY2


Auto Switch Installation Example and Mounting Position

Download a PDF file.
PDF 1  (870.4kB)
Series/CAD Cylinder bore size (mm)
MHY2  10,16,20,25
Features Lightweight and compact through the use of a cam mechanism.

180º Angular Air Gripper MHW2


Auto Switch Installation Example and Mounting Position

Download a PDF file.
PDF 1  (870.4kB)
Series/CAD Cylinder bore size (mm)
MHW2  20,25,32,40,50
Features A unique seal construction resulting in shortened overall length and dust proofing countermeasures allow it to be used for removing workpieces from machine tools or for holding workpieces.

Rotary Gripper MRHQ


Auto Switch Installation Example and Mounting Position

Download a PDF file.
PDF 1  (1.34 MB)
Series/CAD Cylinder bore size (mm)
MRHQ  10,16,20,25
Features The gripper function and the rotation function have been integrated in a compact package.

AHC System Auto Hand Changing System MA
Related Products



Download a PDF file.
PDF 1  (112.6kB)
Series/CAD Positioning Handling
MA210  Ball Coupling Single acting
MA310 
MA311  Double acting
MA320  Curved Coupling Single acting
MA321  Double acting
Features The robot hand tools change automatically to accommodate workpieces of different shapes, thus making it possible to adopt the FMS (flexible manufacturing system) in the assembly line.

Auto Switch D


Download a PDF file.
PDF 1  (860.2kB)
Series Type Specifications
D Series  Reed switch General purpose Type
2 color indication style
Solid state switch General Purpose Type
2-color Indication Type
2-color Indication Type with Diagnostic Outpu
Water Resistant 2-color Indication Type

 
 
AllProducts!
gripper.htm