Flow Control Equipment

Click on the series name to display the catalog.   Click on the to search the CAD data.

Elbow Style / Universal Style AS


Download a PDF file.
PDF 1  (542.7kB)
Type Series/CAD Port size on
cylinder side
Applicable
tube O.D.
Applicable
cylinder
tube bore
size
metric inch
Elbow Style AS12 * 1F  M3, M5 φ2 --- φ2.5
to 100
AS12 * 1F to 42 * 1F  M3
to 1/2
φ3.2
to 12
φ1/8
to 1/2
Universal Style AS13 * 1F to 43 * 1F 

Metal Body Elbow Style AS


Download a PDF file.
PDF 1  (297kB)
Type Series/CAD Port size on
cylinder side
Applicable
tube O.D.
Applicable
cylinder
tube bore
size
metric inch
Metal Body Elbow Style AS12 * 1 to 42 * 1F  M5
to 1/2
φ4
to 12
--- φ6
to 100

In-line Style AS


Download a PDF file.
PDF 1  (225.3kB)
Type Series/CAD Port size on
cylinder side
Applicable tube O.D.
metric inch
In-line Style AS1001F  --- φ2 ---
AS1001F to 4001F  --- φ3.2
to 12
φ1/8
to 1/2

Dual Speed Controller ASD


Download a PDF file.
PDF 1  (194.6kB)
Type Series/CAD Port size on
cylinder side
Applicable tube O.D. Applicable
cylinder
tube bore
size
metric inch
Dual Speed Controller ASD  M5
to 1/2
φ4
to 12
φ1/8
to 3/8
φ6
to 100

Uni One-touch Fittings AS


Download a PDF file.
PDF 1  (307.2kB)
Type Series/CAD Port size on
cylinder side
Applicable
tube O.D.
Applicable
cylinder
tube bore
size
metric inch
Uni One-touch Fittings AS * * * 1F-U *  1/8
to 1/2
φ3.2
to 12
φ1/8
to 1/2
φ20
to 100

Elbow Style AS


Download a PDF file.
PDF 1  (317.4kB)
Type Series/CAD Port size on
cylinder side
Applicable
cylinder tube
bore size
Elbow Style AS1200 to 4200  M3
to 1/2
φ2.5
to 100

In-line Style AS


Download a PDF file.
PDF 1  (348.2kB)
Type Series/CAD Port size on
cylinder side
Applicable
cylinder tube
bore size
In-line Style AS1000 to 5000  M3
to 1/2
φ2.5
to 100

Large Flow In-Iine Style AS


Download a PDF file.
PDF 1  (276.5kB)
Type Series/CAD Port size on
cylinder side
Applicable
cylinder tube
bore size
Large Flow In-Iine Style AS420 to 900  1/4
to 1/2
φ63
to 300

In-line Push locking Style AS


Download a PDF file.
PDF 1  (122.9kB)
Type Series/CAD Port size on
cylinder side
Applicable
cylinder tube
bore size
In-line Push locking Style AS3500  1/4, 3/8 φ40 to φ633

Speed Controller with Residual Pressure Release Valve AS


Download a PDF file.
PDF 1  (348.2kB)
Type Series/CAD Port size
on
cylinder
side
Applicable
tube O.D.
Applicable
cylinder
tube bore
size
With One-touch Fitting Elbow, Universal Style AS * * * 1FE  1/8
to 1/2
φ4
to 12
φ20
to 100
Metal Body In-line Style AS * 000E 

Speed Controller with Residual Pressure Release Valve AS


Download a PDF file.
PDF 1  (256kB)
Type Series/CAD Port size on
cylinder side
Applicable
cylinder
tube bore size
In-Iine Style AS * * * * E  1/8
to 1/2
φ20
to 100

Stainless Steel Speed Controller AS


Download a PDF file.
PDF 1  (901.1kB)
Type Series/CAD Port size
on
cylinder
side
Applicable
tube O.D.
Applicable
cylinder
tube bore
size
metric inch
With onetouch
fitting
Elbow,
Universal
Style
AS * * 1FG  M5
to 1/2
φ3.2
to 12
φ3/8
to 1/2
φ20
to 100
In-Line
Style
AS * * * 1FG 
Dual
Speed
Controller
ASD * * * FG 

Stainless Steel Speed Controller (Elbow Type) ASG


Download a PDF file.
PDF 1  (1.29 MB)
Type Series/CAD Port size on
cylinder side
Applicable
tube O.D.
Applicable cylinder
tube bore size
With onetouch
fitting elbow type
ASG * 2* F  M5 to 1/2 φ4 to 12 φ6 to 100

Speed Controller for Low Speed Operation AS


Download a PDF file.
PDF 1  (501.8kB)
Type Series/CAD Port size on
cylinder side
Applicable
tube O.D.
Applicable
cylinder
tube bore
size
metric inch
With onetouch
fitting
Elbow,
Universal
Style
AS * * * 1FM  M5
to 1/2
φ3.2
to 10
φ1/8
to 3/8
φ6
to 40
In-Line
Style
AS * 001FM 
Dual
Speed
Controller
ASD * 30FM 
Standard (Metal Body) AS * * * 0M 

In-Line Style Panel Mount Style AS


Download a PDF file.
PDF 1  (184.3kB)
Type Series/CAD Applicable tube O.D. Applicable cylinder
tube size
metric inch
In-Line
Style
AS * * * 1F-3  φ3.2
to 12
φ1/8
to 1/2
φ6
to 100
Panel Mount
Style

Flat headed screw driver adjustable speed controller AS


Download a PDF file.
PDF 1  (798.7kB)
Type Series/CAD Port size
on
cylinder
side
Applicable
tube O.D.
Applicable
cylinder
tube bore
size
metric inch
With Onetouch
Fitting
Elbow,
Universal Style
AS * * * 1F-D  M5
to 1/2
φ3.2
to 12
φ1/8
to 1/2
φ6
to 100
In-Line Style AS * * * 1F-D 
Dual Speed
Controller
ASD * * * F-D 
Metal Body AS * 2 * 0-D 

Tamper proof speed controller AS


Download a PDF file.
PDF 1  (768kB)
Type Series/CAD Port size
on
cylinder
side
Applicable
tube O.D.
Applicable
cylinder
tube bore
size
metric inch
With Onetouch
Fitting
Elbow,
Universal Style
AS * * * 1F-T  M5
to 1/2
φ3.2
to 12
φ1/8
to 1/2
φ6
to 100
In-Line Style AS * * * 1F-T 
Dual Speed
Controller
ASD * * * F-T 
Metal Body AS * 2 * 0-T 

Clean Speed Controller with One-touch Fitting AS-FPG•FPQ


Download a PDF file.
PDF 1  (583.7kB)
Series/CAD Port size Applicable
tube O.D.
Applicable cylinder
tube bore size
AS-FPG•FPQ  M5 x 0.8
R1/8,1/4,3/8,1/2
φ4 to 12 φ6 to 100

Speed Controller with Pilot Check Valve ASP


Download a PDF file.
PDF 1  (122.9kB)
Type Series/CAD Port size on
cylinder side
Applicable tube O.D. Applicable
cylinder
tube bore
size
metric inch
Speed Constroller with
Pilot Check Valve
ASP  1/8
to 1/2
φ6
to 12
φ1/8
to 1/2
φ20
to 100

Metering Valve with Silencer ASN2


Download a PDF file.
PDF 1  (122.9kB)
Type Series/CAD Port size
Metering Valve with Silencer ASN2  M5
to 1/2

Quick Exhaust Valve AQ


Download a PDF file.
PDF 1  (235.5kB)
Type Series/CAD Port size Applicable
tube O.D.
Quick Exhaust Valve Lip style AQ1500  M5 ,1/8 ---
AQ1510 
Diaphragm style AQ2000 to AQ5000  φ1/8
to 3/4
---
Built in one-touch fittings AQ 240F  --- φ4
to 6
AQ 340F 

Speed Exhaust Controller ASV


Download a PDF file.
PDF 1  (358.4kB)
Type Series/CAD Port size
Speed Exhaust Controller ASV  M3
to 1/2

Residual Pressure Exhaust Valve with One-touch Fitting KE *


Catalogue is nothing.
Type Series/CAD Applicable tube O.D.
Residual Pressure Exhaust Valve with
One-touch Fitting
KEA  φ6 to 12
KEB  φ6 to 12
KEC  Port size: Rc1/4, 3/8

Check Valve / Check Valve with One-touch Fittings AK


Download a PDF file.
PDF 1  (460.8kB)
Type Series/CAD Port size Applicable tube O.D.
metric inch
Check Valve In-Line Style AK2000,AK4000  1/8 to 1 ---
---
AK6000 
Straight Type AKH  --- φ4
to 12
φ5/32
to 1/2
Half Union Type
Bush Type AKB  1/8 to 1/2 --- ---

Safety Speed Control Valve ASS


Download a PDF file.
PDF 1  (553kB)
Type Series/CAD Port size
Meter-out control style ASS100 to ASS 600  1/8 to 1
Meter-in control style
ASS110 to ASS 310  1/8 to 3/8

Air Saving Valve ASR/ASQ


Download a PDF file.
PDF 1  (993.3kB)
Type Series/CAD Port size Applicable tube O.D.
Pressure Valve ASR  1/4 to 1/2 φ6 to 12
Flow Valve ASQ 

Holder TMH


Download a PDF file.
PDF 1  (92.2kB)
Type Series/CAD Features
Holder TMH  A holder for sequring a speed controller (in-line style) with a One-touch fitting.
Universal mounting

Multi-Holder TMA


Download a PDF file.
PDF 1  (51.2kB)
Type Series Features
Multi-Holder TMA  • Exhaust valve: Can be used to secure the KE * series.
• Union tee: KQT Elbow: KQL
• Straigh: Can be used secure the KQH.

 
 
AllProducts!
flowcontrol.htm